Switched socket outlet, S-Classic, 15A, 250V, 1 gang, white
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Switched socket outlet, S-Classic, 15A, 250V, 1 gang, white
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Rated current | 15 A at 250 V |
Part Number | E15/15 |
Activity | HDCWD |
Number of Gangs | 1 gang |
Pilot Light | neon indicator |
product or component type | switched socket |
range | S-Classic |
range of product | S-Classic |