calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
Switch, AvatarOn C, 16AX, 2 gang, with Neon indicator, with C & P symbol, dark grey
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Activity | HDCWD |
|---|---|
| Number of Gangs | 2 gangs |
| Range of product | AVATARON C |
| Product or component type | SWITCH |
| Device application | CONTROL |
| Colour tint | DARK GREY |
| Device presentation | COMPLETE PRODUCT |
| Rated current | 16 AX AT 250 V AC 50/60 HZ |
| Number of gangs | 2 GANGS |
| Number of rocker | 2 |
| Connections - terminals | SCREW TERMINAL |
| Local signalling | WITH LIGHT INDICATOR, NEON |
| Material | PC (POLYCARBONATE) |
| Device mounting | SURFACE |
| Width | 86 MM |
| Height | 86 MM |
| Depth | 36.8 MM |
| Embedding depth | 23.5 MM |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.7 CM |
| Package 1 Width | 8.6 CM |
| Package 1 Length | 8.6 CM |
| Package 1 Weight | 83 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 8 |
| Package 2 Height | 9.3 CM |
| Package 2 Width | 12.5 CM |
| Package 2 Length | 26.5 CM |
| Package 2 Weight | 759 G |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 72 |
| Package 3 Height | 30 CM |
| Package 3 Width | 30 CM |
| Package 3 Length | 40 CM |
| Package 3 Weight | 7.431 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Halogen free plastic parts product |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 2 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.2638559838 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0109695808 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0009416768 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.9053738567 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.9 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0367007032 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| EU RoHS Directive | Compliant By Exemption |
Reviews
Overview
| Activity | HDCWD |
|---|---|
| Number of Gangs | 2 gangs |
| Range of product | AVATARON C |
| Product or component type | SWITCH |
| Device application | CONTROL |
| Colour tint | DARK GREY |
| Device presentation | COMPLETE PRODUCT |
| Rated current | 16 AX AT 250 V AC 50/60 HZ |
| Number of gangs | 2 GANGS |
| Number of rocker | 2 |
| Connections - terminals | SCREW TERMINAL |
| Local signalling | WITH LIGHT INDICATOR, NEON |
| Material | PC (POLYCARBONATE) |
| Device mounting | SURFACE |
| Width | 86 MM |
| Height | 86 MM |
| Depth | 36.8 MM |
| Embedding depth | 23.5 MM |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.7 CM |
| Package 1 Width | 8.6 CM |
| Package 1 Length | 8.6 CM |
| Package 1 Weight | 83 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 8 |
| Package 2 Height | 9.3 CM |
| Package 2 Width | 12.5 CM |
| Package 2 Length | 26.5 CM |
| Package 2 Weight | 759 G |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 72 |
| Package 3 Height | 30 CM |
| Package 3 Width | 30 CM |
| Package 3 Length | 40 CM |
| Package 3 Weight | 7.431 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Halogen free plastic parts product |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 2 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.2638559838 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0109695808 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0009416768 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.9053738567 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.9 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0367007032 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| EU RoHS Directive | Compliant By Exemption |