calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
AvatarOn, audio socket, 2 RCA, White
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | HDCWD |
|---|---|
| Range | AVATARON |
| Product or component type | AUDIO SOCKET |
| Connector type | RCA 2 |
| Product destination | LOUDSPEAKER |
| Device mounting | SURFACEFLUSH |
| Device presentation | COMPLETE PRODUCT |
| Colour tint | WHITE |
| Surface finish | GLOSSY |
| Surface treatment | UNTREATED |
| Material | PC (POLYCARBONATE): GRID PLATEPC (POLYCARBONATE): SURROUND |
| Height | 28 MM |
| Width | 86 MM |
| Depth | 86 MM |
| Embedding depth | 18.3 MM |
| Ambient air temperature for operation | -5…45 °C |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.1 CM |
| Package 1 Width | 8.6 CM |
| Package 1 Length | 8.6 CM |
| Package 1 Weight | 58 G |
| Unit Type of Package 2 | CAR |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 9.5 CM |
| Package 2 Width | 19 CM |
| Package 2 Length | 19.5 CM |
| Package 2 Weight | 790 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | No need of specific recycling operations |
| Average percentage of recycled plastic content | 24 % |
| EU RoHS Directive | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Documents
Reviews
Description
Overview
| Activity | HDCWD |
|---|---|
| Range | AVATARON |
| Product or component type | AUDIO SOCKET |
| Connector type | RCA 2 |
| Product destination | LOUDSPEAKER |
| Device mounting | SURFACEFLUSH |
| Device presentation | COMPLETE PRODUCT |
| Colour tint | WHITE |
| Surface finish | GLOSSY |
| Surface treatment | UNTREATED |
| Material | PC (POLYCARBONATE): GRID PLATEPC (POLYCARBONATE): SURROUND |
| Height | 28 MM |
| Width | 86 MM |
| Depth | 86 MM |
| Embedding depth | 18.3 MM |
| Ambient air temperature for operation | -5…45 °C |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.1 CM |
| Package 1 Width | 8.6 CM |
| Package 1 Length | 8.6 CM |
| Package 1 Weight | 58 G |
| Unit Type of Package 2 | CAR |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 9.5 CM |
| Package 2 Width | 19 CM |
| Package 2 Length | 19.5 CM |
| Package 2 Weight | 790 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | No need of specific recycling operations |
| Average percentage of recycled plastic content | 24 % |
| EU RoHS Directive | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |