
calcActive())">
Spacial CRN plain door with mount.plate. H600xW400xD200 IP66 IK10 RAL7035..
NSYCRN64200P
AEDÂ 527.12
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYCRN64200P
Spacial CRN plain door with mount.plate. H600xW400xD200 IP66 IK10 RAL7035..
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
Spacial CRN plain door with mount.plate. H600xW400xD200 IP66 IK10 RAL7035..
AEDÂ 527.12
Description
Spacial CRN is a multi-purpose steel wall-mounting enclosure designed for use in harsh environments It is certified by cUL, UL, and DNV-GL and has an IK10 rating (IEC62262) and an IP66 rating (IEC60529) This enclosure has a nominal height, width, and depth of 600mm, 400mm, and 200mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish It consists of a body, a cable gland plate, a plain door with a lock, and a galvanised steel mounting plate The door can be opened up to 120°, allowing easy access to the equipment inside It is possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door, cable gland plate, and mounting plate can be removed for maintenance purposes The net weight of the enclosure is 12,813kg The sides are made from a single folded section and the back is welded with a double profile, forming a protected sealed area The enclosure is accessible from the front
Product Details
Activity | PPUES |
---|---|
Part Number | NSYCRN64200P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account