
calcActive())">
Spacial CRN plain door with mount.plate. H400xW400xD200 IP66 IK10 RAL7035..
NSYCRN44200P
AEDÂ 395.06
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYCRN44200P
Spacial CRN plain door with mount.plate. H400xW400xD200 IP66 IK10 RAL7035..
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Spacial CRN plain door with mount.plate. H400xW400xD200 IP66 IK10 RAL7035..
AEDÂ 395.06
Description
Spacial CRN is a multi-purpose wall-mounting enclosure designed for use in harsh environments It has an IK10 (IEC62262) rating and an IP66 (IEC60529) rating, making it highly resistant to dust and water, as well as high impact It has a nominal height, width, and depth of 400mm, 400mm, and 200mm, respectively The enclosure is made of steel, with a grey-coloured (RAL7035) epoxy-polyester powder finish The enclosure consists of a body, a cable gland plate, a plain door with a lock, and a mounting plate The door can be opened up to 120°, allowing easy access to the equipment inside It is possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door and the cable gland plate can be removed for maintenance purposes, and the mounting plate can be removed with a fixing element The net weight of the enclosure is 8,6kg This device is qualified as a green premium product, with minimal use of hazardous substances. This compact enclosure is c.UL certified.
Product Details
Activity | PPUES |
---|---|
Part Number | NSYCRN44200P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account