Soft starter ATS490 210A 208 to 690V
SKU :
ATS490C21Y

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 18,483.69
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Soft starter, Altivar Soft Starter ATS490, 210A, 208 to 690V AC, control supply 110 to 230V AC
Soft starter ATS490 210A 208 to 690V
AEDÂ 18,483.69
- Description
- Specifications
- Documents
- Reviews
Description
How to Video
Promotional Video
Overview
Activity | IDVSD |
---|---|
Part Number | ATS490C21Y |
Weight | 26.8 kg |
Depth | 50.6 cm |
Height | 48 cm |
width | 25 cm |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
How to Video
Promotional Video
Overview
Activity | IDVSD |
---|---|
Part Number | ATS490C21Y |
Weight | 26.8 kg |
Depth | 50.6 cm |
Height | 48 cm |
width | 25 cm |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account