
calcActive())">
socket RGZ - separate contact -10 A - 250 V - Screw connector
RGZE1S35M
AEDÂ 12.96
AEDÂ 10.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RGZE1S35M
socket RGZ - separate contact -10 A - 250 V - Screw connector
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
socket RGZ - separate contact -10 A - 250 V - Screw connector
AEDÂ 12.96
AEDÂ 10.00
Description
How to Video
Promotional Video
Product Details
Activity | IDSIG |
---|---|
Part Number | RGZE1S35M |
Rated current | 10:00 AM |
[Ui] rated insulation voltage | 250 V |
[Uimp] rated impulse withstand voltage | 6 kV between coil and contact with reinforced insulation, 4 kV between contacts with basic insulation, 4 kV between terminals and DIN rail with basic insulation |
ambient air temperature for storage | -40-85 °C |
connections - terminals | screw connectors |
contact terminal arrangement | separate |
dielectric strength | 5 kV between coil and contact with reinforced insulation, 2.5 kV between contacts with basic insulation, 3 kV between terminals and DIN rail with basic insulation |
IP degree of protection | IP20 |
overvoltage category | III |
pollution degree | 3 |
product certifications | CE, EAC, UL, CSA, DNV-GL |
product or component type | socket |
range of product | Harmony Electromechanical Relays |
rated operational voltage limits | 250 V conforming to IEC, 300 V conforming to UL |
relative humidity | 10-85 % |
contacts type and composition | 1 C/O |
Screw type | M3 |
ambient air temperature for operation | -40-70 °C |
standards | UL 508, CSA C22.2 No 14, IEC 61984 |
product compatibility | plug-in relay RXG with 1 C/O contact |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account