calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. State-of-the-art technology to ensure reliability and accuracy
- 2. Flexible Multi-sensing platform
- 3. Contemporary aesthetic to easily blend with a variety of spaces.
- 4. User Interface
- 5. Easy to replace RH module
- 6. Easy to install large wiring terminals
Sensor, SpaceLogic SLA Series, room, humidity, temperature, segmented LCD, analog outputs with optimum white housing
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | DBPRD |
|---|---|
| Range | SPACELOGIC |
| Product or component type | HUMIDITY SENSOR |
| Product name | SPACELOGIC ROOM UNIT |
| Type of measurement | HUMIDITYTEMPERATURE |
| Device application | HVACTEMPERATURE CONTROLFAN SPEED CONTROLLER |
| Product specific application | HUMIDITY CONTROL |
| Product certifications | CE conforming to EN 61000-6-2CE conforming to EN 61000-6-3CE conforming to EN 61326-1RCMEACICES-003CULus |
| Display size | 2 INCH |
| Display type | LCD DISPLAY |
| Information displayed | TEMPERATURETEMPERATURE SET POINTMENU-DRIVEN USER INTERFACERELATIVE HUMIDITY |
| location | LIVING SPACE |
| Mounting support | WALL-MOUNT |
| Depth | 23.7 MM |
| Height | 85 MM |
| Width | 115 MM |
| Network frequency | 50 HZ60 HZ |
| Ambient air temperature for operation | 0…50 °C |
| Standards | UL 916FCC PART 15 CLASS B |
| Colour | WHITE |
| Sensor type | TRANSMITTERTHIN-FILM CAPACITIVE |
| [Us] rated supply voltage | 24 V AC20...30 V DC |
| Device presentation | COMPLETE PRODUCT |
| Surface finish | GLOSSY |
| Communication network type | WIRED |
| Control type | + BUTTON- BUTTONARROW BUTTON |
| Material | ABS (ACRYLONITRILE BUTADIENE-STYRENE) |
| Function available | WITH TEMPERATURE SENSORWITH HUMIDITY SENSOR |
| Hysteresis | 1.5 % |
| Connections - terminals | SCREW TERMINAL - 2 CABLE(S) (AWG 24...AWG 18) |
| Number of outputs | 1 FAN1 CONFIGURABLE |
| Output type | ANALOG |
| Output voltage | 0...10 V FOR FAN SPEED0...5 V FOR CONFIGURABLE ANALOG OUTPUT0...10 V FOR CONFIGURABLE ANALOG OUTPUT |
| Range compatibility | ECOSTRUXURE BUILDING OPERATION SMARTX ROOM PURPOSE CONTROLLER PROGRAMMABLE CONTROLLERS |
| Humidity setting range | 0…100 % |
| Temperature setting range | 10…35 °C0…50 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.8 CM |
| Package 1 Width | 9.67 CM |
| Package 1 Length | 14.0 CM |
| Package 1 Weight | 181.82 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 135 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 43.6835851986086 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 44 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.13215559881674627 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.01726717651909607 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 90.49083220853618 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 90 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.38468889014305896 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.4 kg CO2 eq. |
| SCIP Number | D7ce935c-f4cc-49d3-a53e-04142de5fa03 |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | DBPRD |
|---|---|
| Range | SPACELOGIC |
| Product or component type | HUMIDITY SENSOR |
| Product name | SPACELOGIC ROOM UNIT |
| Type of measurement | HUMIDITYTEMPERATURE |
| Device application | HVACTEMPERATURE CONTROLFAN SPEED CONTROLLER |
| Product specific application | HUMIDITY CONTROL |
| Product certifications | CE conforming to EN 61000-6-2CE conforming to EN 61000-6-3CE conforming to EN 61326-1RCMEACICES-003CULus |
| Display size | 2 INCH |
| Display type | LCD DISPLAY |
| Information displayed | TEMPERATURETEMPERATURE SET POINTMENU-DRIVEN USER INTERFACERELATIVE HUMIDITY |
| location | LIVING SPACE |
| Mounting support | WALL-MOUNT |
| Depth | 23.7 MM |
| Height | 85 MM |
| Width | 115 MM |
| Network frequency | 50 HZ60 HZ |
| Ambient air temperature for operation | 0…50 °C |
| Standards | UL 916FCC PART 15 CLASS B |
| Colour | WHITE |
| Sensor type | TRANSMITTERTHIN-FILM CAPACITIVE |
| [Us] rated supply voltage | 24 V AC20...30 V DC |
| Device presentation | COMPLETE PRODUCT |
| Surface finish | GLOSSY |
| Communication network type | WIRED |
| Control type | + BUTTON- BUTTONARROW BUTTON |
| Material | ABS (ACRYLONITRILE BUTADIENE-STYRENE) |
| Function available | WITH TEMPERATURE SENSORWITH HUMIDITY SENSOR |
| Hysteresis | 1.5 % |
| Connections - terminals | SCREW TERMINAL - 2 CABLE(S) (AWG 24...AWG 18) |
| Number of outputs | 1 FAN1 CONFIGURABLE |
| Output type | ANALOG |
| Output voltage | 0...10 V FOR FAN SPEED0...5 V FOR CONFIGURABLE ANALOG OUTPUT0...10 V FOR CONFIGURABLE ANALOG OUTPUT |
| Range compatibility | ECOSTRUXURE BUILDING OPERATION SMARTX ROOM PURPOSE CONTROLLER PROGRAMMABLE CONTROLLERS |
| Humidity setting range | 0…100 % |
| Temperature setting range | 10…35 °C0…50 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.8 CM |
| Package 1 Width | 9.67 CM |
| Package 1 Length | 14.0 CM |
| Package 1 Weight | 181.82 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 135 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 43.6835851986086 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 44 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.13215559881674627 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.01726717651909607 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 90.49083220853618 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 90 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.38468889014305896 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.4 kg CO2 eq. |
| SCIP Number | D7ce935c-f4cc-49d3-a53e-04142de5fa03 |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |