
calcActive())">
Schneider Electric single foot switch - IP66 - with cover - plastic - blue, XPEB511
XPEB511
AEDÂ 1,465.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XPEB511
Schneider Electric single foot switch - IP66 - with cover - plastic - blue, XPEB511
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
Schneider Electric single foot switch - IP66 - with cover - plastic - blue, XPEB511
AEDÂ 1,465.00
Description
This Harmony XPEB511 is a single foot switch. Its degree of protection is IP66. It has a cover, plastic material, blue color, 2 NC + 2 NO. It is part of the range Harmony XPE foot switches - Control and signaling units for safety applications.
Product Details
Activity | IDSIG |
---|---|
Activity | IDSIG |
Part Number | XPEB511 |
Weight | 992 g |
Height | 16.8 cm |
width | 17.2 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account