single contact block for head Ø22 1NO gold flashed screw clamp terminal
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
single contact block for head Ø22 1NO gold flashed screw clamp terminal
Excl. Tax
Excl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Pincode Group | default |
Part Number | ZBE1016 |
[Ith] conventional free air thermal current | 10 A conforming to EN/IEC 60947-5-1 |
[Ui] rated insulation voltage | 600 V (pollution degree 3) conforming to EN 60947-1 |
[Uimp] rated impulse withstand voltage | 6 kV conforming to EN 60947-1 |
ambient air temperature for storage | -40-70 °C |
compatibility code | ZBE |
connections - terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN 60947-1, screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to EN 60947-1 |
contact operation | slow-break |
contacts material | gold flashed (Ag/Ni/Au) contacts |
device short name | ZBE |
IP degree of protection | IP20 conforming to IEC 60529 |
mechanical durability | 10000000 cycles |
net weight | 0.012 kg |
positive opening | without |
product certifications | CCC, DNV, GL, UL, CSA, LROS (Lloyds register of shipping), BV, GOST |
product or component type | contact block |
protective treatment | TH |
range of product | Harmony XB4, Harmony XB5 |
sale per indivisible quantity | 5 |
shape of screw head | cross compatible with pozidriv No 1 screwdriver, slotted compatible with flat Ø 4 mm screwdriver, slotted compatible with flat Ø 5.5 mm screwdriver |
shock resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
short-circuit protection | 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 |
tightening torque | 0.8-1.2 N.m conforming to EN 60947-1 |
contacts type and composition | 1 NO |
Contacts usage | low power switching contacts |
Operating force | 2.3 N NO changing electrical state |
Operating travel | 2.6 mm (NO changing electrical state), 4.3 mm (total travel) |
Electrical composition code | C1 (quantity <= 9 ), C2 (quantity <= 7 ), C3 (quantity <= 6 ), C4 (quantity <= 4 ), C5 (quantity <= 5 ), C6 (quantity <= 3 ), C7 (quantity <= 4 ), C8 (quantity <= 2 ), C9 (quantity <= 3 ), C12 (quantity <= 6 ), M1 (quantity <= 6 ), M2 (quantity <= 4 ), M3 (quantity <= 4 ), M5 (quantity <= 2 ), M6 (quantity <= 2 ), M7 (quantity <= 6 ), M8 (quantity <= 4 ), M9 (quantity <= 2 ), SF1 (quantity <= 3 ), SF2 (quantity <= 2 ), MF1 (quantity <= 2 ), MF2 (quantity <= 2 ), C10 (quantity <= 2 ), M4 (quantity <= 2 ), C13 (quantity <= 1 ) |
Contact block type | single |
Mounting of block | front mounting |
vibration resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
ambient air temperature for operation | -40-70 °C |
standards | UL 508, EN/IEC 60947-5-1, CSA C22.2 No 14, EN/IEC 60947-5-4, EN/IEC 60947-1, JIS C8201-5-1, JIS C8201-1 |
[Ie] rated operational current | 3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1, 6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1, 0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1, 0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1, 0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1, 1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1 |
Electrical Durability | 1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C, 1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C, 1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C, 1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C, 1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C |