Single contact block for head Ø22, 1 NO
SKU :
ZA2EE101

calcActive())">
Loading...
No sellers found for this product.
AED 8.12
AED 6.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
inductive sensor XS9 40x40x15 - PBT - Sn15mm - 24VDC - cable 2m
Single contact block for head Ø22, 1 NO
AED 8.12
AED 6.00
- Description
- Specifications
- Documents
- Reviews
Description
How to Video
Overview
Activity | IDSIG |
---|---|
Part Number | ZA2EE101 |
[Ith] conventional free air thermal current | 10 A conforming to EN/IEC 60947-5-1 |
[Ui] rated insulation voltage | 600 V (pollution degree 3) conforming to EN 60947-1 |
[Uimp] rated impulse withstand voltage | 6 kV conforming to EN 60947-1 |
ambient air temperature for storage | -40-70 °C |
compatibility code | ZA2E |
connections - terminals | , <= 2 x 1.5 mm² conforming to EN 60947-1, , <= 1 x 2.5 mm² conforming to EN 60947-1, , >= 1 x 0.5 mm² conforming to EN 60947-1, Faston terminals, connection size: 6.3 mm conforming to EN 60947-1 |
contact operation | slow-break |
contacts material | silver alloy (Ag/Ni) |
device short name | ZA2E |
IP degree of protection | IP20 conforming to IEC 60529 |
mechanical durability | 1500000 cycles |
positive opening | without |
product certifications | CE, CCC |
product or component type | contact block |
protective treatment | TC |
range of product | Easy Harmony XA2 |
short-circuit protection | 10 A fuse type gL conforming to IEC 60269-1 |
tightening torque | 0.8-0.8 N.m |
contacts type and composition | 1 NO |
Contacts usage | standard contacts |
Contact block type | single |
ambient air temperature for operation | -25-55 °C |
standards | EN/IEC 60947-1, EN/IEC 60947-5-4, IEC 60529, EN/IEC 60947-5-1 |
[Ie] rated operational current | 2 A at 230 V, AC-15, A600 conforming to IEC 60947-5-1, 0.2 A at 110 V, DC-13, Q600 conforming to IEC 60947-5-1 |
Electrical Durability | 500000 cycles, AC-15, 2 A at 230 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1, 500000 cycles, DC-13, 0.2 A at 110 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
How to Video
Overview
Activity | IDSIG |
---|---|
Part Number | ZA2EE101 |
[Ith] conventional free air thermal current | 10 A conforming to EN/IEC 60947-5-1 |
[Ui] rated insulation voltage | 600 V (pollution degree 3) conforming to EN 60947-1 |
[Uimp] rated impulse withstand voltage | 6 kV conforming to EN 60947-1 |
ambient air temperature for storage | -40-70 °C |
compatibility code | ZA2E |
connections - terminals | , <= 2 x 1.5 mm² conforming to EN 60947-1, , <= 1 x 2.5 mm² conforming to EN 60947-1, , >= 1 x 0.5 mm² conforming to EN 60947-1, Faston terminals, connection size: 6.3 mm conforming to EN 60947-1 |
contact operation | slow-break |
contacts material | silver alloy (Ag/Ni) |
device short name | ZA2E |
IP degree of protection | IP20 conforming to IEC 60529 |
mechanical durability | 1500000 cycles |
positive opening | without |
product certifications | CE, CCC |
product or component type | contact block |
protective treatment | TC |
range of product | Easy Harmony XA2 |
short-circuit protection | 10 A fuse type gL conforming to IEC 60269-1 |
tightening torque | 0.8-0.8 N.m |
contacts type and composition | 1 NO |
Contacts usage | standard contacts |
Contact block type | single |
ambient air temperature for operation | -25-55 °C |
standards | EN/IEC 60947-1, EN/IEC 60947-5-4, IEC 60529, EN/IEC 60947-5-1 |
[Ie] rated operational current | 2 A at 230 V, AC-15, A600 conforming to IEC 60947-5-1, 0.2 A at 110 V, DC-13, Q600 conforming to IEC 60947-5-1 |
Electrical Durability | 500000 cycles, AC-15, 2 A at 230 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1, 500000 cycles, DC-13, 0.2 A at 110 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account