single contact block - 1 NC - captive screw clamp terminals - XB5
SKU :
ZBE102N
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 16.17
AEDÂ 12.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
inductive sensor XS9 40x40x15 - PBT - Sn15mm - 24VDC - cable 2m
single contact block - 1 NC - captive screw clamp terminals - XB5
AEDÂ 16.17
AEDÂ 12.00
- Specifications
- Documents
- Reviews
Overview
| Activity | IDSIG |
|---|---|
| Part Number | ZBE102N |
| [Ith] conventional free air thermal current | 10 A conforming to EN/IEC 60947-5-1 |
| [Ui] rated insulation voltage | 600 V (pollution degree 3) conforming to EN/IEC 60947-1 |
| [Uimp] rated impulse withstand voltage | 6 kV conforming to EN/IEC 60947-1 |
| ambient air temperature for storage | -40-70 °C |
| connections - terminals | captive screw clamp terminals, 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1 |
| contact operation | slow-break |
| contacts material | AgNi |
| device short name | ZBE |
| electrical reliability | λ < 10exp(-8) at 17 V, 5 mA in clean environment conforming to EN/IEC 60947-5-5 |
| fixing collar material | plastic |
| IP degree of protection | IP65 conforming to IEC 529 |
| mechanical durability | 5000000 cycles |
| net weight | 0.011 kg |
| positive opening | with NC contact conforming to EN/IEC 60947-5-1 |
| product certifications | UL listed |
| product or component type | contact block with protected terminals |
| protective treatment | standard version |
| range of product | Harmony XB5 |
| sale per indivisible quantity | 20 |
| shape of screw head | cross compatible with flat Ø 4 mm screwdriver |
| shock resistance | 50 gn conforming to IEC 68-2-27 |
| short-circuit protection | 10 A against short-circuits type gG conforming to IEC 269 |
| Terminals description ISO n°1 | (11-12)NC |
| tightening torque | 0.8-0.8 N.m conforming to EN/IEC 60947-1 |
| contacts type and composition | 1 NC |
| Contacts usage | standard contacts |
| Operating force | 3.5 N |
| Operating travel | 1.5 mm |
| Torque value | 0.14 N.m |
| Contact block type | single |
| Operating torque | 0.14 N.m |
| vibration resistance | 5 gn conforming to IEC 68-2-6 |
| ambient air temperature for operation | -20-70 °C |
| standards | IEC 529 |
| Electrical Durability | 1000000 cycles, AC-15, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Activity | IDSIG |
|---|---|
| Part Number | ZBE102N |
| [Ith] conventional free air thermal current | 10 A conforming to EN/IEC 60947-5-1 |
| [Ui] rated insulation voltage | 600 V (pollution degree 3) conforming to EN/IEC 60947-1 |
| [Uimp] rated impulse withstand voltage | 6 kV conforming to EN/IEC 60947-1 |
| ambient air temperature for storage | -40-70 °C |
| connections - terminals | captive screw clamp terminals, 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1 |
| contact operation | slow-break |
| contacts material | AgNi |
| device short name | ZBE |
| electrical reliability | λ < 10exp(-8) at 17 V, 5 mA in clean environment conforming to EN/IEC 60947-5-5 |
| fixing collar material | plastic |
| IP degree of protection | IP65 conforming to IEC 529 |
| mechanical durability | 5000000 cycles |
| net weight | 0.011 kg |
| positive opening | with NC contact conforming to EN/IEC 60947-5-1 |
| product certifications | UL listed |
| product or component type | contact block with protected terminals |
| protective treatment | standard version |
| range of product | Harmony XB5 |
| sale per indivisible quantity | 20 |
| shape of screw head | cross compatible with flat Ø 4 mm screwdriver |
| shock resistance | 50 gn conforming to IEC 68-2-27 |
| short-circuit protection | 10 A against short-circuits type gG conforming to IEC 269 |
| Terminals description ISO n°1 | (11-12)NC |
| tightening torque | 0.8-0.8 N.m conforming to EN/IEC 60947-1 |
| contacts type and composition | 1 NC |
| Contacts usage | standard contacts |
| Operating force | 3.5 N |
| Operating travel | 1.5 mm |
| Torque value | 0.14 N.m |
| Contact block type | single |
| Operating torque | 0.14 N.m |
| vibration resistance | 5 gn conforming to IEC 68-2-6 |
| ambient air temperature for operation | -20-70 °C |
| standards | IEC 529 |
| Electrical Durability | 1000000 cycles, AC-15, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account