calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. Security Expert smartcard
- 2. Sleek and stylish, and with a range of optional features
- 3. Quicker installation
- 4. Compact in Size
- 5. Black 13.56MHz Smart Card Reader with Bluetooth® Wireless Technology
Security Expert smartcard reader, 13.56MHz, mini, black, bluetooth
- Description
- Specifications
- Environmental Data
- Reviews
Description
Overview
| Activity | DBPRD |
|---|---|
| Colour | BLACK |
| Electrical connection | PIGTAIL CONNECTOR |
| Mounting mode | WALL-MOUNTED |
| Depth | 17 MM |
| Height | 84 MM |
| [In] rated current | 203 MA |
| RFID frequency | 13.56 MHZ |
| Width | 45 MM |
| Ambient air temperature for operation | -35…65 °C |
| Maximum cable distance between devices | 150 M FOR WIEGAND900 M FOR RS485 |
| IP degree of protection | IP65 |
| Reading distance | 15...60 MM FOR |
| [Us] rated supply voltage | 9.5...14 V DC |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 11.4 CM |
| Package 1 Width | 5.6 CM |
| Package 1 Length | 4.2 CM |
| Package 1 Weight | 100 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| SCIP Number | Fec14c1d-cd56-42e9-a97d-9e75684e9821 |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | DBPRD |
|---|---|
| Colour | BLACK |
| Electrical connection | PIGTAIL CONNECTOR |
| Mounting mode | WALL-MOUNTED |
| Depth | 17 MM |
| Height | 84 MM |
| [In] rated current | 203 MA |
| RFID frequency | 13.56 MHZ |
| Width | 45 MM |
| Ambient air temperature for operation | -35…65 °C |
| Maximum cable distance between devices | 150 M FOR WIEGAND900 M FOR RS485 |
| IP degree of protection | IP65 |
| Reading distance | 15...60 MM FOR |
| [Us] rated supply voltage | 9.5...14 V DC |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 11.4 CM |
| Package 1 Width | 5.6 CM |
| Package 1 Length | 4.2 CM |
| Package 1 Weight | 100 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| SCIP Number | Fec14c1d-cd56-42e9-a97d-9e75684e9821 |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |