Schneider Electric Preventa module Cat.4 features XPSUAF + PNP/NPN, safety mat 24vac/dc screw, XPSUAK12AP
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Preventa module Cat.4 features XPSUAF + PNP/NPN, safety mat 24vac/dc screw, XPSUAK12AP
Excl. Tax
Excl. Tax
Description
Product Details
Activity | IDMST |
---|---|
Pincode Group | default |
Show Accessory | No |
Part Number | XPSUAK12AP |
Weight | 280.000 g |
height | 6.500 cm |
width | 13.500 cm |
Product Hover Image | /x/p/xps_626_cpmfs18015_1500x1500.jpg |