S-Classic - 250 10AX - 1-way switch - 5 gangs - white

E35/1/2A
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Product Details

Pincode Group default
Rated current 10 AX at 250 V AC
Part Number E35/1/2A
Activity HDCWD
Actuator rocker
control type rocker
depth 29.1 mm
device application control
device mounting flush, surface
Embedding Depth 12.5 mm
height 87 mm
Material plate: PC (polycarbonate), white, dolly: PC (polycarbonate), white, base: PA66, black
Number of Gangs 5 gangs
product or component type switch
Quantity per set set of 1
range S-Classic
range of product S-Classic
relative humidity 0-95 %
Switch Application lighting
Switch Function 1-way
width 87 mm
ambient air temperature for operation -5-40 °C
standards MS IEC 60669-1, GB 16915.1, SS 227-1, IEC 60669-1, BS EN 60669-1

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: S-Classic - 250 10AX - 1-way switch - 5 gangs - white
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.