universal plug-in relay - HARMONY RUM - 3 C/O - 125 V DC - 10 A - with LED
calcPageSize())"
/>
Further offers for this product
Express shipping not available for backordered items.
Excl. Tax
Express shipping not available for backordered items.
No sellers found for this product.
Excl. Tax
universal plug-in relay - HARMONY RUM - 3 C/O - 125 V DC - 10 A - with LED
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| Range of product | HARMONY ELECTROMECHANICAL RELAYS |
| Series name | RUM SERIES |
| Product or component type | PLUG-IN RELAY |
| Relay type | UNIVERSAL RELAY |
| Contacts type and composition | 3 C/O |
| status LED | WITH |
| Control type | LOCKABLE TEST BUTTON |
| [Uc] control circuit voltage | 125 V DC |
| [Ithe] conventional enclosed thermal current | 10 A AT -40…55 °C |
| [Uimp] rated impulse withstand voltage | 4 KV (1.2/50 µS) |
| Minimum switching capacity | 170 MW AT 10 MA, 17 V |
| Electrical durability | 100000 CYCLES FOR RESISTIVE LOAD |
| Operating time | 20 MS AT NOMINAL VOLTAGE |
| Rated operational voltage limits | 100...137.5 V DC |
| [Ui] rated insulation voltage | 250 V CONFORMING TO IEC300 V CONFORMING TO CSA300 V CONFORMING TO UL |
| Reset time | 20 MS AT NOMINAL VOLTAGE |
| Maximum switching voltage | 250 V CONFORMING TO IEC |
| Drop-out voltage threshold | >= 0.1 UC DC |
| [Ie] rated operational current | 10 A AT 277 V AC CONFORMING TO UL10 A AT 30 V DC CONFORMING TO UL10 A AT 277 V AC (SAME POLARITY) CONFORMING TO CSA10 A AT 30 V DC CONFORMING TO CSA5 A AT 250 V AC (NC) CONFORMING TO IEC5 A AT 28 V DC (NC) CONFORMING TO IEC10 A AT 250 V AC (NO) CONFORMING TO IEC10 A AT 28 V DC (NO) CONFORMING TO IEC |
| Average resistance | 9766 OHM AT 20 °C +/- 10 % |
| Maximum switching capacity | 2500 VA/280 W |
| Mechanical durability | 5000000 CYCLES |
| Safety reliability data | B10D = 100000 |
| Utilisation coefficient | 20 % |
| Compatibility code | RUM |
| Dielectric strength | 1500 V AC BETWEEN CONTACTS WITH MICRO DISCONNECTION2500 V AC BETWEEN COIL AND CONTACT WITH REINFORCED2000 V AC BETWEEN POLES WITH BASIC |
| Protection category | RT I |
| Pollution degree | 2 |
| Operating position | ANY POSITION |
| Test levels | LEVEL A GROUP MOUNTING |
| Device presentation | COMPLETE PRODUCT |
| Contacts material | AGNI |
| Shape of pin | CYLINDRICAL |
| Product weight | 0.086 KG |
| Average coil consumption | 1.4 W |
| Load current | 10 A AT 250 V AC10 A AT 28 V DC |
| Ambient air temperature for operation | -40…55 °C |
| IP degree of protection | IP40 |
| Standards | CSA C22.2 NO 14UL 508IEC 61810-1 |
| Product certifications | EACCSAUL |
| Ambient air temperature for storage | -40…85 °C |
| Vibration resistance | 3 GN, AMPLITUDE = +/- 1 MM (F = 10…150 HZ)5 CYCLES IN OPERATION4 GN, AMPLITUDE = +/- 1 MM (F = 10…150 HZ)5 CYCLES NOT OPERATING |
| Shock resistance | 10 GN (DURATION = 11 MS) FOR IN OPERATION CONFORMING TO IEC 60068-2-2710 GN (DURATION = 11 MS) FOR NOT OPERATING CONFORMING TO IEC 60068-2-27 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 7.000 CM |
| Package 1 Width | 3.500 CM |
| Package 1 Length | 3.500 CM |
| Package 1 Weight | 94.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 3.800 CM |
| Package 2 Width | 14.600 CM |
| Package 2 Length | 19.700 CM |
| Package 2 Weight | 995.000 G |
| Unit Type of Package 3 | S02 |
| Number of Units in Package 3 | 60 |
| Package 3 Height | 15.000 CM |
| Package 3 Width | 30.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 6.739 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 58 |
| Total lifecycle Carbon footprint | 24 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 4.139607509855128 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 4 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.05917232491009388 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.014996214834259633 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 19.875475792268766 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 20 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.16561735898141758 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
Documents
Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| Range of product | HARMONY ELECTROMECHANICAL RELAYS |
| Series name | RUM SERIES |
| Product or component type | PLUG-IN RELAY |
| Relay type | UNIVERSAL RELAY |
| Contacts type and composition | 3 C/O |
| status LED | WITH |
| Control type | LOCKABLE TEST BUTTON |
| [Uc] control circuit voltage | 125 V DC |
| [Ithe] conventional enclosed thermal current | 10 A AT -40…55 °C |
| [Uimp] rated impulse withstand voltage | 4 KV (1.2/50 µS) |
| Minimum switching capacity | 170 MW AT 10 MA, 17 V |
| Electrical durability | 100000 CYCLES FOR RESISTIVE LOAD |
| Operating time | 20 MS AT NOMINAL VOLTAGE |
| Rated operational voltage limits | 100...137.5 V DC |
| [Ui] rated insulation voltage | 250 V CONFORMING TO IEC300 V CONFORMING TO CSA300 V CONFORMING TO UL |
| Reset time | 20 MS AT NOMINAL VOLTAGE |
| Maximum switching voltage | 250 V CONFORMING TO IEC |
| Drop-out voltage threshold | >= 0.1 UC DC |
| [Ie] rated operational current | 10 A AT 277 V AC CONFORMING TO UL10 A AT 30 V DC CONFORMING TO UL10 A AT 277 V AC (SAME POLARITY) CONFORMING TO CSA10 A AT 30 V DC CONFORMING TO CSA5 A AT 250 V AC (NC) CONFORMING TO IEC5 A AT 28 V DC (NC) CONFORMING TO IEC10 A AT 250 V AC (NO) CONFORMING TO IEC10 A AT 28 V DC (NO) CONFORMING TO IEC |
| Average resistance | 9766 OHM AT 20 °C +/- 10 % |
| Maximum switching capacity | 2500 VA/280 W |
| Mechanical durability | 5000000 CYCLES |
| Safety reliability data | B10D = 100000 |
| Utilisation coefficient | 20 % |
| Compatibility code | RUM |
| Dielectric strength | 1500 V AC BETWEEN CONTACTS WITH MICRO DISCONNECTION2500 V AC BETWEEN COIL AND CONTACT WITH REINFORCED2000 V AC BETWEEN POLES WITH BASIC |
| Protection category | RT I |
| Pollution degree | 2 |
| Operating position | ANY POSITION |
| Test levels | LEVEL A GROUP MOUNTING |
| Device presentation | COMPLETE PRODUCT |
| Contacts material | AGNI |
| Shape of pin | CYLINDRICAL |
| Product weight | 0.086 KG |
| Average coil consumption | 1.4 W |
| Load current | 10 A AT 250 V AC10 A AT 28 V DC |
| Ambient air temperature for operation | -40…55 °C |
| IP degree of protection | IP40 |
| Standards | CSA C22.2 NO 14UL 508IEC 61810-1 |
| Product certifications | EACCSAUL |
| Ambient air temperature for storage | -40…85 °C |
| Vibration resistance | 3 GN, AMPLITUDE = +/- 1 MM (F = 10…150 HZ)5 CYCLES IN OPERATION4 GN, AMPLITUDE = +/- 1 MM (F = 10…150 HZ)5 CYCLES NOT OPERATING |
| Shock resistance | 10 GN (DURATION = 11 MS) FOR IN OPERATION CONFORMING TO IEC 60068-2-2710 GN (DURATION = 11 MS) FOR NOT OPERATING CONFORMING TO IEC 60068-2-27 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 7.000 CM |
| Package 1 Width | 3.500 CM |
| Package 1 Length | 3.500 CM |
| Package 1 Weight | 94.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 3.800 CM |
| Package 2 Width | 14.600 CM |
| Package 2 Length | 19.700 CM |
| Package 2 Weight | 995.000 G |
| Unit Type of Package 3 | S02 |
| Number of Units in Package 3 | 60 |
| Package 3 Height | 15.000 CM |
| Package 3 Width | 30.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 6.739 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 58 |
| Total lifecycle Carbon footprint | 24 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 4.139607509855128 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 4 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.05917232491009388 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.014996214834259633 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 19.875475792268766 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 20 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.16561735898141758 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |