calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. 8kVA/8kW double-conversion on-line pure sine wave rack/tower UPS
- 2. Ideal for servers, storage, voice/data networks, medical labs, and light industrial applications
- 3. Rack/tower convertible (SRTGRK1 rail kit sold separately)
- 4. 1-Year Secure Network Management Card subscription included
- 5. Add up to 4 external battery packs (SRTG192XLBP4) for extended runtime
- 6. Preinstalled Network Management Card for network-based UPS monitoring & management
- 7. Graceful shutdown of physical servers, virtual machines and HCI Clusters
APC Smart-UPS RT 8kVA 230V
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | SPBPP |
|---|---|
| Lead time | USUALLY IN STOCK |
| Main Input Voltage | 230 V AC 1 PHASE |
| Product or component type | UNINTERRUPTIBLE POWER SUPPLY (UPS) |
| Other Input Voltage | 220 V240 V |
| Main Output Voltage | 230 V AC 1 PHASE |
| Other Output Voltage | 220 V240 V |
| Rated power in W | 8000 W |
| rated power in VA | 8000 VA |
| output connection type | 2 IEC 60320 C131 IEC 60320 C19 |
| Output connector type | HARD WIRE 3-WIRE (1P + N + E) FOR 1 ZONE(S) |
| Number of rack unit | 5U |
| Provided equipment | 1 X USB CABLE1 X RJ45 CABLE2 X RACK MOUNTING BRACKETS2 X STABILIZATION/WALL MOUNTING FEET2 X INSTALLATION MANUAL1 X C13-C14 POWER CORD1 X EXTERNAL BATTERY PACK1 X BATTERY CABLE |
| Range of product | SMART-UPS ON-LINE |
| Battery type | LEAD-ACID EXTERNAL INCLUDED |
| UPS connectivity | SERIAL PORTUSB PORTPRE-INSTALLED NETWORK MANAGEMENT CARD 3 |
| Mounting mode | RACK-MOUNTED WITH INCLUDED KIT |
| Run Time | View Runtime Graph |
| Efficiency | View Efficiency Graph |
| Battery type | LEAD-ACID BATTERY |
| Battery voltage | +/- 96 V |
| Extended runtime | 1 |
| Number of battery filled slots | 2 |
| Battery recharge time | 4 H |
| Number of battery replacement quantity | 2 |
| Battery life | 3…5 YEAR(S) |
| Replacement battery | APCRBC174 |
| Battery charger power | 392 W RATED |
| Redundant | NO |
| UPS type | DOUBLE CONVERSION ONLINE |
| Colour | BLACK (RAL 9005) |
| Height | 217 MM |
| Width | 440 MM |
| Depth | 680 MM |
| Net weight | 101.5 KG |
| Mounting preference | LOWER |
| Mounting mode | RACK-MOUNTED WITH KIT |
| USB compatible | YES |
| Mounting position | HORIZONTAL |
| Maximum input current | 30 A |
| Switching current capacity | 40 A |
| Input voltage limits | 160...285 V FULL LOAD100...285 V HALF LOAD |
| Number of input connectors | 1 HARD WIRE 3-WIRE (1P + N + E) |
| Network frequency | 40...70 HZ AUTO-SENSING |
| Bypass type | INTERNAL BYPASS (AUTOMATIC AND MANUAL) |
| Crest factor | 3 : 1 |
| Harmonic distortion | LESS THAN 2 % |
| Maximum configurable power in VA | 8000 VA |
| Maximum configurable power in W | 8000 W |
| Wave type | SINE WAVE |
| Efficiency | 93.5 % |
| Output frequency | 50/60 HZ +/- 4 HZ SYNC TO MAINS |
| Additional information | CONFIGURABLE FOR 220 : 230 OR 240 NOMINAL OUTPUT VOLTAGE |
| Product certifications | CEUKCATISI |
| Standards | EN/IEC 62040-1:2019/A11:2021EN/IEC 62040-2:2006/AC:2006EN/IEC 62040-2:2018 |
| Acoustic level | 55 DBA |
| Heat dissipation | 1774 BTU/H |
| Operating altitude | 0...3000 M |
| Ambient air temperature for operation | 0…40 °C |
| Ambient air temperature for storage | -15…45 °C |
| Storage altitude | 0…15000 M |
| IP degree of protection | IP20 |
| Relative humidity | 0…95 % NON-CONDENSING |
| Storage Relative Humidity | 0…95 % NON-CONDENSING |
| Emergency power off | YES |
| Preinstalled device | NETWORK MANAGEMENT CARD 3 WITH ENVIRONMENTAL MONITORING |
| Alarm | ALARM WHEN ON BATTERY : DISTINCTIVE LOW BATTERY ALARM : OVERLOAD CONTINUOUS TONE ALARM |
| Surge energy rate | 600 J |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 68.5 CM |
| Package 1 Width | 59.4 CM |
| Package 1 Length | 79.4 CM |
| Package 1 Weight | 124.5 KG |
| Warranty (in months) | 36 UPS|24 BATTERY |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Energy Efficiency Optimized | Energy efficient product |
| Sustainable packaging | ✓ |
| Take-back | No |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 31 871 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 785.784 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 786 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 37.8972 |
| Carbon footprint of the distribution phase [A4] | 38 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 26.185066666666668 |
| Carbon footprint of the installation phase [A5] | 26 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 118.784 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 119 kg CO2 eq. |
| SCIP Number | A64c500c-f72a-458b-8faa-8175a94429fe |
| EU RoHS Directive | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | SPBPP |
|---|---|
| Lead time | USUALLY IN STOCK |
| Main Input Voltage | 230 V AC 1 PHASE |
| Product or component type | UNINTERRUPTIBLE POWER SUPPLY (UPS) |
| Other Input Voltage | 220 V240 V |
| Main Output Voltage | 230 V AC 1 PHASE |
| Other Output Voltage | 220 V240 V |
| Rated power in W | 8000 W |
| rated power in VA | 8000 VA |
| output connection type | 2 IEC 60320 C131 IEC 60320 C19 |
| Output connector type | HARD WIRE 3-WIRE (1P + N + E) FOR 1 ZONE(S) |
| Number of rack unit | 5U |
| Provided equipment | 1 X USB CABLE1 X RJ45 CABLE2 X RACK MOUNTING BRACKETS2 X STABILIZATION/WALL MOUNTING FEET2 X INSTALLATION MANUAL1 X C13-C14 POWER CORD1 X EXTERNAL BATTERY PACK1 X BATTERY CABLE |
| Range of product | SMART-UPS ON-LINE |
| Battery type | LEAD-ACID EXTERNAL INCLUDED |
| UPS connectivity | SERIAL PORTUSB PORTPRE-INSTALLED NETWORK MANAGEMENT CARD 3 |
| Mounting mode | RACK-MOUNTED WITH INCLUDED KIT |
| Run Time | View Runtime Graph |
| Efficiency | View Efficiency Graph |
| Battery type | LEAD-ACID BATTERY |
| Battery voltage | +/- 96 V |
| Extended runtime | 1 |
| Number of battery filled slots | 2 |
| Battery recharge time | 4 H |
| Number of battery replacement quantity | 2 |
| Battery life | 3…5 YEAR(S) |
| Replacement battery | APCRBC174 |
| Battery charger power | 392 W RATED |
| Redundant | NO |
| UPS type | DOUBLE CONVERSION ONLINE |
| Colour | BLACK (RAL 9005) |
| Height | 217 MM |
| Width | 440 MM |
| Depth | 680 MM |
| Net weight | 101.5 KG |
| Mounting preference | LOWER |
| Mounting mode | RACK-MOUNTED WITH KIT |
| USB compatible | YES |
| Mounting position | HORIZONTAL |
| Maximum input current | 30 A |
| Switching current capacity | 40 A |
| Input voltage limits | 160...285 V FULL LOAD100...285 V HALF LOAD |
| Number of input connectors | 1 HARD WIRE 3-WIRE (1P + N + E) |
| Network frequency | 40...70 HZ AUTO-SENSING |
| Bypass type | INTERNAL BYPASS (AUTOMATIC AND MANUAL) |
| Crest factor | 3 : 1 |
| Harmonic distortion | LESS THAN 2 % |
| Maximum configurable power in VA | 8000 VA |
| Maximum configurable power in W | 8000 W |
| Wave type | SINE WAVE |
| Efficiency | 93.5 % |
| Output frequency | 50/60 HZ +/- 4 HZ SYNC TO MAINS |
| Additional information | CONFIGURABLE FOR 220 : 230 OR 240 NOMINAL OUTPUT VOLTAGE |
| Product certifications | CEUKCATISI |
| Standards | EN/IEC 62040-1:2019/A11:2021EN/IEC 62040-2:2006/AC:2006EN/IEC 62040-2:2018 |
| Acoustic level | 55 DBA |
| Heat dissipation | 1774 BTU/H |
| Operating altitude | 0...3000 M |
| Ambient air temperature for operation | 0…40 °C |
| Ambient air temperature for storage | -15…45 °C |
| Storage altitude | 0…15000 M |
| IP degree of protection | IP20 |
| Relative humidity | 0…95 % NON-CONDENSING |
| Storage Relative Humidity | 0…95 % NON-CONDENSING |
| Emergency power off | YES |
| Preinstalled device | NETWORK MANAGEMENT CARD 3 WITH ENVIRONMENTAL MONITORING |
| Alarm | ALARM WHEN ON BATTERY : DISTINCTIVE LOW BATTERY ALARM : OVERLOAD CONTINUOUS TONE ALARM |
| Surge energy rate | 600 J |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 68.5 CM |
| Package 1 Width | 59.4 CM |
| Package 1 Length | 79.4 CM |
| Package 1 Weight | 124.5 KG |
| Warranty (in months) | 36 UPS|24 BATTERY |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Energy Efficiency Optimized | Energy efficient product |
| Sustainable packaging | ✓ |
| Take-back | No |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 31 871 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 785.784 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 786 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 37.8972 |
| Carbon footprint of the distribution phase [A4] | 38 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 26.185066666666668 |
| Carbon footprint of the installation phase [A5] | 26 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 118.784 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 119 kg CO2 eq. |
| SCIP Number | A64c500c-f72a-458b-8faa-8175a94429fe |
| EU RoHS Directive | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |