APC Smart-UPS RT 10kVA 230V
calcPageSize())"
/>
Further offers for this product
Express shipping not available for backordered items.
Excl. Tax
Express shipping not available for backordered items.
No sellers found for this product.
Excl. Tax
APC Smart-UPS RT 10kVA 230V
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | SPBPP |
|---|---|
| Main input voltage | 230 V AC 1 PHASE |
| Other input voltage | 220 V240 V |
| Maximum input current | 30 A |
| Max short time withstand current | 40 KA |
| Efficiency at full load | 160...285 V FULL LOAD100...285 V HALF LOAD |
| Input connection | 1 HARD WIRE 3-WIRE (1P + N + E) |
| Input frequency | 40...70 HZ AUTO-SENSING |
| Output voltage | 230 V AC 1 PHASE |
| Other output voltage | 220 V240 V |
| Rated power in W | 10000 W |
| Rated power in VA | 10000 VA |
| Output connection | 2 IEC 603201 IEC 60320 |
| Output connection | HARD WIRE 3-WIRE (H N + E) FOR 1 ZONE(S) |
| Bypass type | INTERNAL BYPASS (AUTOMATIC AND MANUAL) |
| Crest factor | 3 : 1 |
| Harmonic distortion | LESS THAN 2 % |
| Maximum configurable power in VA | 10000 VA |
| Maximum configurable power in W | 10000 W |
| UPS topology | ON-LINE |
| Waveform type | SINE WAVE |
| Efficiency | 93.5 % |
| Output frequency | 50/60 HZ +/- 4 HZ SYNC TO MAINS |
| Replacement battery | APCRBC174 |
| Run Time | View Runtime Graph |
| Efficiency | View Efficiency Graph |
| Additional information | CONFIGURABLE FOR 220 : 230 OR 240 NOMINAL OUTPUT VOLTAGE |
| Battery type | LEAD-ACID EXTERNAL INCLUDED |
| Emergency power off | YES |
| Preinstalled device | NETWORK MANAGEMENT CARD 3 WITH ENVIRONMENTAL MONITORING |
| Alarm | ALARM WHEN ON BATTERY : DISTINCTIVE LOW BATTERY ALARM : OVERLOAD CONTINUOUS TONE ALARM |
| UPS connectivity | SERIAL PORTUSB PORTPRE-INSTALLED NETWORK MANAGEMENT CARD 3 |
| Surge energy rating | 600 J |
| Number of rack unit | 5U |
| Color | BLACK (RAL 9005) |
| Height | 217 MM |
| Width | 440 MM |
| Depth | 680 MM |
| Product weight | 101.5 KG |
| Mounting preference | NO PREFERENCE |
| Mounting mode | RACK-MOUNTED WITH KIT |
| USB compatible | YES |
| Mounting position | HORIZONTAL |
| Mounting mode | RACK-MOUNTED WITH INCLUDED KIT |
| Provided equipment | 1 X USB CABLE1 X RJ45 CABLE2 X RACK MOUNTING BRACKETS2 X STABILIZATION/WALL MOUNTING FEET2 X INSTALLATION MANUAL1 X C13-C14 POWER CORD1 X EXTERNAL BATTERY PACK1 X BATTERY CABLE |
| Redundant | NO |
| Range of product | SMART-UPS ON-LINE |
| Product or component type | UNINTERRUPTIBLE POWER SUPPLY (UPS) |
| Product certification | CEUKCATISI |
| Standard | EN/IEC 62040-1:2019/A11:2021EN/IEC 62040-2:2006/AC:2006EN/IEC 62040-2:2018 |
| Ambient air temperature for operation | 0…40 °C |
| Ambient air temperature for storage | -15…45 °C |
| Storage altitude | 0…15000 M |
| IP protection | IP20 |
| Relative humidity | 0…95 % NON-CONDENSING |
| Storage relative humidity | 0…95 % NON-CONDENSING |
| Acoustic level | 55 DBA |
| Heat dissipation | 2217.98 BTU/H |
| Operating altitude | 0...3000 M |
| Battery type | LEAD-ACID BATTERY |
| Battery voltage | +/- 96 V |
| Extendable runtime | 1 |
| Typical recharge time | 4 H |
| RBC quantity | 2 |
| Battery life | 3…5 YEAR(S) |
| Battery charging power | 431 W RATED |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 68.5 CM |
| Package 1 Width | 59.4 CM |
| Package 1 Length | 79.4 CM |
| Package 1 Weight | 124.5 KG |
| Warranty (in months) | 24 BATTERY|36 UPS |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 56 |
| Total lifecycle Carbon footprint | 125 ton CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2415.248888888889 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2 415 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 39.66168888888889 |
| Carbon footprint of the distribution phase [A4] | 40 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 38.41211111111111 |
| Carbon footprint of the installation phase [A5] | 38 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 164.50217777777777 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 165 kg CO2 eq. |
| SCIP Number | A64c500c-f72a-458b-8faa-8175a94429fe |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | SPBPP |
|---|---|
| Main input voltage | 230 V AC 1 PHASE |
| Other input voltage | 220 V240 V |
| Maximum input current | 30 A |
| Max short time withstand current | 40 KA |
| Efficiency at full load | 160...285 V FULL LOAD100...285 V HALF LOAD |
| Input connection | 1 HARD WIRE 3-WIRE (1P + N + E) |
| Input frequency | 40...70 HZ AUTO-SENSING |
| Output voltage | 230 V AC 1 PHASE |
| Other output voltage | 220 V240 V |
| Rated power in W | 10000 W |
| Rated power in VA | 10000 VA |
| Output connection | 2 IEC 603201 IEC 60320 |
| Output connection | HARD WIRE 3-WIRE (H N + E) FOR 1 ZONE(S) |
| Bypass type | INTERNAL BYPASS (AUTOMATIC AND MANUAL) |
| Crest factor | 3 : 1 |
| Harmonic distortion | LESS THAN 2 % |
| Maximum configurable power in VA | 10000 VA |
| Maximum configurable power in W | 10000 W |
| UPS topology | ON-LINE |
| Waveform type | SINE WAVE |
| Efficiency | 93.5 % |
| Output frequency | 50/60 HZ +/- 4 HZ SYNC TO MAINS |
| Replacement battery | APCRBC174 |
| Run Time | View Runtime Graph |
| Efficiency | View Efficiency Graph |
| Additional information | CONFIGURABLE FOR 220 : 230 OR 240 NOMINAL OUTPUT VOLTAGE |
| Battery type | LEAD-ACID EXTERNAL INCLUDED |
| Emergency power off | YES |
| Preinstalled device | NETWORK MANAGEMENT CARD 3 WITH ENVIRONMENTAL MONITORING |
| Alarm | ALARM WHEN ON BATTERY : DISTINCTIVE LOW BATTERY ALARM : OVERLOAD CONTINUOUS TONE ALARM |
| UPS connectivity | SERIAL PORTUSB PORTPRE-INSTALLED NETWORK MANAGEMENT CARD 3 |
| Surge energy rating | 600 J |
| Number of rack unit | 5U |
| Color | BLACK (RAL 9005) |
| Height | 217 MM |
| Width | 440 MM |
| Depth | 680 MM |
| Product weight | 101.5 KG |
| Mounting preference | NO PREFERENCE |
| Mounting mode | RACK-MOUNTED WITH KIT |
| USB compatible | YES |
| Mounting position | HORIZONTAL |
| Mounting mode | RACK-MOUNTED WITH INCLUDED KIT |
| Provided equipment | 1 X USB CABLE1 X RJ45 CABLE2 X RACK MOUNTING BRACKETS2 X STABILIZATION/WALL MOUNTING FEET2 X INSTALLATION MANUAL1 X C13-C14 POWER CORD1 X EXTERNAL BATTERY PACK1 X BATTERY CABLE |
| Redundant | NO |
| Range of product | SMART-UPS ON-LINE |
| Product or component type | UNINTERRUPTIBLE POWER SUPPLY (UPS) |
| Product certification | CEUKCATISI |
| Standard | EN/IEC 62040-1:2019/A11:2021EN/IEC 62040-2:2006/AC:2006EN/IEC 62040-2:2018 |
| Ambient air temperature for operation | 0…40 °C |
| Ambient air temperature for storage | -15…45 °C |
| Storage altitude | 0…15000 M |
| IP protection | IP20 |
| Relative humidity | 0…95 % NON-CONDENSING |
| Storage relative humidity | 0…95 % NON-CONDENSING |
| Acoustic level | 55 DBA |
| Heat dissipation | 2217.98 BTU/H |
| Operating altitude | 0...3000 M |
| Battery type | LEAD-ACID BATTERY |
| Battery voltage | +/- 96 V |
| Extendable runtime | 1 |
| Typical recharge time | 4 H |
| RBC quantity | 2 |
| Battery life | 3…5 YEAR(S) |
| Battery charging power | 431 W RATED |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 68.5 CM |
| Package 1 Width | 59.4 CM |
| Package 1 Length | 79.4 CM |
| Package 1 Weight | 124.5 KG |
| Warranty (in months) | 24 BATTERY|36 UPS |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 56 |
| Total lifecycle Carbon footprint | 125 ton CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2415.248888888889 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2 415 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 39.66168888888889 |
| Carbon footprint of the distribution phase [A4] | 40 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 38.41211111111111 |
| Carbon footprint of the installation phase [A5] | 38 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 164.50217777777777 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 165 kg CO2 eq. |
| SCIP Number | A64c500c-f72a-458b-8faa-8175a94429fe |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |