
calcActive())">
Schneider Electric ID BICONNECT 4P 40A 300MA CL.AC DOMAE RESIDUAL CURRENT CIRCUIT BREAKER, 11030
11030
AEDÂ 188.69
AEDÂ 140.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

11030
Schneider Electric ID BICONNECT 4P 40A 300MA CL.AC DOMAE RESIDUAL CURRENT CIRCUIT BREAKER, 11030
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
Schneider Electric ID BICONNECT 4P 40A 300MA CL.AC DOMAE RESIDUAL CURRENT CIRCUIT BREAKER, 11030
AEDÂ 188.69
AEDÂ 140.00
Product Details
Activity | HDCFD |
---|---|
Part Number | 11030 |
[Uimp] rated impulse withstand voltage | 4 kV |
9 Mm Pitches | 8 |
Connection Pitch | 18 mm between phase and neutral |
Device Location in System | outgoer |
Earth-leakage Protection Class | type AC |
Earth-leakage Protection Time Delay | instantaneous |
Earth-leakage Sensitivity | 300 mA |
Neutral Position | left |
Rated Conditional Short-circuit Current | 6 kA 40 A |
Residual Current Tripping Technology | electromechanical |
Tropicalisation | 2 conforming to IEC 61008 |
ambient air temperature for storage | -40-60 °C |
compatibility code | DOMAE_RCCB |
connections - terminals | tunnel type terminals (downstream) 25-25 mm² flexible, tunnel type terminals (downstream) 35-35 mm² rigid, tunnel type terminals (upstream) 25-25 mm² flexible, tunnel type terminals (upstream) 35-35 mm² rigid |
control type | toggle |
Depth | 76 mm |
device short name | RCCB |
Height | 81 mm |
mounting mode | fixed |
mounting support | 35 mm symmetrical DIN rail |
network frequency | 50/60 Hz |
network type | AC |
operating altitude | 2000 m |
Poles Description | 4P |
pollution degree | 2 |
product or component type | residual current circuit breaker (RCCB) |
Range | Domae |
range of product | Domae |
width | 72 mm |
ambient air temperature for operation | -5-40 °C |
standards | IEC 61008 |
[Ui] rated insulation voltage | 440 V |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account