residual current circuit breaker - 4 poles - 25 A - class AC 30 mA
SKU :
        11028
 calcPageSize())"
                    />
 calcPageSize())"
                    />
                    
                         calcActive())">
                
                    
                    
                    
                    
                    
                    
                
            
        
        Loading...    
No sellers found for this product.
                    
                        
                            AED 205.02                        
                    
                
                        
                
                
                        AED 152.00                    
                
                
                
            
        Excl. Tax
            
            
                To View the best prices please                 Sign in / Register.                
            
        
    
    
    
    
                                            
                                            Shipping:                                            
                                        
                                    
                                                            
                            Out of stock                        
                    
                            residual current circuit breaker - 4 poles - 25 A - class AC 30 mA
                    
                        
                            AED 205.02                        
                    
                
                        
                
                
                        AED 152.00                    
                
                
                
            
        - Specifications
- Reviews
Overview
| Activity | HDCFD | 
|---|---|
| Part Number | 11028 | 
| [Uimp] rated impulse withstand voltage | 4 kV | 
| 9 Mm Pitches | 8 | 
| Connection Pitch | 18 mm between phase and neutral | 
| Device Location in System | outgoer | 
| Earth-leakage Protection Class | type AC | 
| Earth-leakage Protection Time Delay | instantaneous | 
| Earth-leakage Sensitivity | 30 mA | 
| Neutral Position | left | 
| Rated Conditional Short-circuit Current | 6 kA 25 A | 
| Residual Current Tripping Technology | electromechanical | 
| Tropicalisation | 2 conforming to IEC 61008 | 
| ambient air temperature for storage | -40-60 °C | 
| compatibility code | DOMAE_RCCB | 
| connections - terminals | tunnel type terminals (downstream) 25-25 mm² flexible, tunnel type terminals (downstream) 35-35 mm² rigid, tunnel type terminals (upstream) 25-25 mm² flexible, tunnel type terminals (upstream) 35-35 mm² rigid | 
| control type | toggle | 
| Depth | 76 mm | 
| device short name | RCCB | 
| Height | 81 mm | 
| mounting mode | fixed | 
| mounting support | 35 mm symmetrical DIN rail | 
| network frequency | 50/60 Hz | 
| network type | AC | 
| operating altitude | 2000 m | 
| Poles Description | 4P | 
| pollution degree | 2 | 
| product or component type | residual current circuit breaker (RCCB) | 
| Range | Domae | 
| range of product | Domae | 
| width | 72 mm | 
| ambient air temperature for operation | -5-40 °C | 
| standards | IEC 61008 | 
| [Ui] rated insulation voltage | 440 V | 
Reviews
            Write Your Own Review        
                         
            
                    Only registered users can write reviews. Please Sign in or create an account                
            Overview
| Activity | HDCFD | 
|---|---|
| Part Number | 11028 | 
| [Uimp] rated impulse withstand voltage | 4 kV | 
| 9 Mm Pitches | 8 | 
| Connection Pitch | 18 mm between phase and neutral | 
| Device Location in System | outgoer | 
| Earth-leakage Protection Class | type AC | 
| Earth-leakage Protection Time Delay | instantaneous | 
| Earth-leakage Sensitivity | 30 mA | 
| Neutral Position | left | 
| Rated Conditional Short-circuit Current | 6 kA 25 A | 
| Residual Current Tripping Technology | electromechanical | 
| Tropicalisation | 2 conforming to IEC 61008 | 
| ambient air temperature for storage | -40-60 °C | 
| compatibility code | DOMAE_RCCB | 
| connections - terminals | tunnel type terminals (downstream) 25-25 mm² flexible, tunnel type terminals (downstream) 35-35 mm² rigid, tunnel type terminals (upstream) 25-25 mm² flexible, tunnel type terminals (upstream) 35-35 mm² rigid | 
| control type | toggle | 
| Depth | 76 mm | 
| device short name | RCCB | 
| Height | 81 mm | 
| mounting mode | fixed | 
| mounting support | 35 mm symmetrical DIN rail | 
| network frequency | 50/60 Hz | 
| network type | AC | 
| operating altitude | 2000 m | 
| Poles Description | 4P | 
| pollution degree | 2 | 
| product or component type | residual current circuit breaker (RCCB) | 
| Range | Domae | 
| range of product | Domae | 
| width | 72 mm | 
| ambient air temperature for operation | -5-40 °C | 
| standards | IEC 61008 | 
| [Ui] rated insulation voltage | 440 V | 
Reviews
            Write Your Own Review        
                         
            
                    Only registered users can write reviews. Please Sign in or create an account                
            