residual current circuit breaker - 2 poles - 63 A - class AC 30mA
SKU :
16791
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 219.21
AEDÂ 163.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
RCCB 2P 63A 30MA AC DOMEA BICONN ECT
residual current circuit breaker - 2 poles - 63 A - class AC 30mA
AEDÂ 219.21
AEDÂ 163.00
- Description
- Specifications
- Reviews
Description
Overview
| Activity | HDCFD |
|---|---|
| Earth-leakage Protection Class | type AC |
| Earth-leakage Sensitivity | 30 mA |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | HDCFD |
|---|---|
| Earth-leakage Protection Class | type AC |
| Earth-leakage Sensitivity | 30 mA |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account