Schneider Electric interrupteur différentiel Domae RCCB 40A 2P AC 30mA, 11025
SKU :
11025
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 173.85
AEDÂ 129.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Schneider Electric interrupteur différentiel Domae RCCB 40A 2P AC 30mA, 11025
AEDÂ 173.85
AEDÂ 129.00
- Specifications
- Reviews
Overview
| Activity | HDCFD |
|---|---|
| Part Number | 11025 |
| [Uimp] rated impulse withstand voltage | 4 kV |
| 9 Mm Pitches | 4 |
| Connection Pitch | 18 mm between phase and neutral |
| Device Location in System | outgoer |
| Earth-leakage Protection Class | type AC |
| Earth-leakage Protection Time Delay | instantaneous |
| Earth-leakage Sensitivity | 30 mA |
| Neutral Position | left |
| Rated Conditional Short-circuit Current | 6 kA 40 A |
| Residual Current Tripping Technology | electromechanical |
| Tropicalisation | 2 conforming to IEC 61008 |
| ambient air temperature for storage | -40-60 °C |
| compatibility code | DOMAE_RCCB |
| connections - terminals | tunnel type terminals (downstream) 25-25 mm² flexible, tunnel type terminals (downstream) 35-35 mm² rigid, tunnel type terminals (upstream) 25-25 mm² flexible, tunnel type terminals (upstream) 35-35 mm² rigid |
| control type | toggle |
| Depth | 76 mm |
| device short name | RCCB |
| Height | 81 mm |
| mounting mode | fixed |
| mounting support | 35 mm symmetrical DIN rail |
| network frequency | 50/60 Hz |
| network type | AC |
| operating altitude | 2000 m |
| Poles Description | 2P |
| pollution degree | 2 |
| product or component type | residual current circuit breaker (RCCB) |
| Range | Domae |
| range of product | Domae |
| width | 36 mm |
| ambient air temperature for operation | -5-40 °C |
| standards | IEC 61008 |
| [Ui] rated insulation voltage | 440 V |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Activity | HDCFD |
|---|---|
| Part Number | 11025 |
| [Uimp] rated impulse withstand voltage | 4 kV |
| 9 Mm Pitches | 4 |
| Connection Pitch | 18 mm between phase and neutral |
| Device Location in System | outgoer |
| Earth-leakage Protection Class | type AC |
| Earth-leakage Protection Time Delay | instantaneous |
| Earth-leakage Sensitivity | 30 mA |
| Neutral Position | left |
| Rated Conditional Short-circuit Current | 6 kA 40 A |
| Residual Current Tripping Technology | electromechanical |
| Tropicalisation | 2 conforming to IEC 61008 |
| ambient air temperature for storage | -40-60 °C |
| compatibility code | DOMAE_RCCB |
| connections - terminals | tunnel type terminals (downstream) 25-25 mm² flexible, tunnel type terminals (downstream) 35-35 mm² rigid, tunnel type terminals (upstream) 25-25 mm² flexible, tunnel type terminals (upstream) 35-35 mm² rigid |
| control type | toggle |
| Depth | 76 mm |
| device short name | RCCB |
| Height | 81 mm |
| mounting mode | fixed |
| mounting support | 35 mm symmetrical DIN rail |
| network frequency | 50/60 Hz |
| network type | AC |
| operating altitude | 2000 m |
| Poles Description | 2P |
| pollution degree | 2 |
| product or component type | residual current circuit breaker (RCCB) |
| Range | Domae |
| range of product | Domae |
| width | 36 mm |
| ambient air temperature for operation | -5-40 °C |
| standards | IEC 61008 |
| [Ui] rated insulation voltage | 440 V |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account