calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. 3 types of light source: 10 Watt incandescent bulb, built-in high-efficiency LEDs, 5 and 10-joule discharge tube
- 2. Fully flexible and interchangeable construction of up to 5 lens units (six colors of light lens unit)
- 3. Connector with removable base, axial, or side cable entry, immediate assembly, and fixing using a locking ring
- 4. 100,000 hours of maintenance-free lighting thanks to "LED Protected" technology
- 5. High degree of protection(IP66) and Shock resistence(lK05)
Ø 70 mm tower light - flashing - red - IP65 - 230 V
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| Range of product | HARMONY XVB UNIVERSAL |
| Product or component type | COMPLETE BEACON |
| Beacon or indicator bank unit type | BASE UNIT DIRECT OR TUBE FIXINGILLUMINATED UNIT |
| Signalling type | FLASHING |
| Mounting diameter | 70 MM |
| Component name | XVBL |
| Material | GLASS REINFORCED POLYAMIDE: BASE UNITPOLYCARBONATE: ILLUMINATED UNIT |
| Light source | INTEGRAL LED, RED |
| Bulb type | PROTECTED LED |
| [Us] rated supply voltage | 230 V AC |
| Connections - terminals | SCREW CLAMP TERMINALS, |
| [Ui] rated insulation voltage | 250 V CONFORMING TO IEC 60947-1 |
| Nominal voltage limit | 0.85...1.1 UN CONFORMING TO IEC 60947-5-1 |
| Current consumption | < 17 MA AC |
| [Uimp] rated impulse withstand voltage | 4 KV CONFORMING TO IEC 60947-1 |
| Flashing frequency | 1 HZ |
| CAD overall width | 70 MM |
| CAD overall height | 139 MM |
| CAD overall depth | 70 MM |
| Terminals description ISO n°1 | (COM-1)PW(GND)GROUND |
| Net weight | 0.28 KG |
| Pollution degree | 2 |
| Product certifications | CCCEACCSA C22-2 No 14UL 508 |
| Standards | IEC 60947-5-1 |
| Protective treatment | TC |
| Ambient air temperature for storage | -40…70 °C |
| Electrical shock protection class | CLASS I ON SUPPORT TUBE CONFORMING TO IEC 61140CLASS II ON BASE UNIT CONFORMING TO IEC 61140 |
| IP degree of protection | IP65 ON FIXING BASE XVBZ0. CONFORMING TO IEC 60529IP66 ON BASE UNIT CONFORMING TO IEC 60529 |
| NEMA degree of protection | TYPE 4X CONFORMING TO UL (INDOOR) |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 8.0 CM |
| Package 1 Width | 15.0 CM |
| Package 1 Length | 8.0 CM |
| Package 1 Weight | 286.0 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 12 |
| Package 2 Height | 30.0 CM |
| Package 2 Width | 30.0 CM |
| Package 2 Length | 40.0 CM |
| Package 2 Weight | 3.838 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | Circularity Profile (Download) |
| Total lifecycle Carbon footprint | 31 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2.9909853941259454 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 3 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.6917224917215293 |
| Carbon footprint of the distribution phase [A4] | 0.7 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0017749384338690318 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 26.696398848359202 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 27 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.609417492019098 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.6 kg CO2 eq. |
| SCIP Number | 124e2d7a-5b1e-45ca-b93c-220dd91b55b6 |
| RoHS Eur Status | Compliant By Exemption |
Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| Range of product | HARMONY XVB UNIVERSAL |
| Product or component type | COMPLETE BEACON |
| Beacon or indicator bank unit type | BASE UNIT DIRECT OR TUBE FIXINGILLUMINATED UNIT |
| Signalling type | FLASHING |
| Mounting diameter | 70 MM |
| Component name | XVBL |
| Material | GLASS REINFORCED POLYAMIDE: BASE UNITPOLYCARBONATE: ILLUMINATED UNIT |
| Light source | INTEGRAL LED, RED |
| Bulb type | PROTECTED LED |
| [Us] rated supply voltage | 230 V AC |
| Connections - terminals | SCREW CLAMP TERMINALS, |
| [Ui] rated insulation voltage | 250 V CONFORMING TO IEC 60947-1 |
| Nominal voltage limit | 0.85...1.1 UN CONFORMING TO IEC 60947-5-1 |
| Current consumption | < 17 MA AC |
| [Uimp] rated impulse withstand voltage | 4 KV CONFORMING TO IEC 60947-1 |
| Flashing frequency | 1 HZ |
| CAD overall width | 70 MM |
| CAD overall height | 139 MM |
| CAD overall depth | 70 MM |
| Terminals description ISO n°1 | (COM-1)PW(GND)GROUND |
| Net weight | 0.28 KG |
| Pollution degree | 2 |
| Product certifications | CCCEACCSA C22-2 No 14UL 508 |
| Standards | IEC 60947-5-1 |
| Protective treatment | TC |
| Ambient air temperature for storage | -40…70 °C |
| Electrical shock protection class | CLASS I ON SUPPORT TUBE CONFORMING TO IEC 61140CLASS II ON BASE UNIT CONFORMING TO IEC 61140 |
| IP degree of protection | IP65 ON FIXING BASE XVBZ0. CONFORMING TO IEC 60529IP66 ON BASE UNIT CONFORMING TO IEC 60529 |
| NEMA degree of protection | TYPE 4X CONFORMING TO UL (INDOOR) |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 8.0 CM |
| Package 1 Width | 15.0 CM |
| Package 1 Length | 8.0 CM |
| Package 1 Weight | 286.0 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 12 |
| Package 2 Height | 30.0 CM |
| Package 2 Width | 30.0 CM |
| Package 2 Length | 40.0 CM |
| Package 2 Weight | 3.838 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | Circularity Profile (Download) |
| Total lifecycle Carbon footprint | 31 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2.9909853941259454 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 3 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.6917224917215293 |
| Carbon footprint of the distribution phase [A4] | 0.7 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0017749384338690318 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 26.696398848359202 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 27 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.609417492019098 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.6 kg CO2 eq. |
| SCIP Number | 124e2d7a-5b1e-45ca-b93c-220dd91b55b6 |
| RoHS Eur Status | Compliant By Exemption |