calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. Simple modular design facilitates post installation servicing, modification and adaption of machines by non-specialists
- 2. Designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery
- 3. Latched emergency stop mechanism for maximum safety of operators
- 4. Suitable for installation in harsh environment or outdoor applications due to IP65 protection rating
- 5. Wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product
- 6. Highly ergonomic mushroom push-button shape allowing operation with thick gloves or where users have impaired movements
red Ø40 Emergency stop, switching off head trigger and latching turn release
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| net weight | 0.05 kg |
| Range of product | HARMONY XAC |
| Product or component type | HEAD FOR EMERGENCY SWITCHING OFF PUSH-BUTTON |
| Sale per indivisible quantity | 1 |
| Product compatibility | XACA.. |
| Mounting location | FRONT OF ENCLOSURE |
| Overvoltage category | CLASS II CONFORMING TO IEC 61140 |
| Operator profile | RED MUSHROOM Ø 40 MM |
| Net weight | 0.05 KG |
| Marking | UNMARKED |
| Ambient air temperature for storage | -40…70 °C |
| Ambient air temperature for operation | -25…70 °C |
| IK degree of protection | IK08 |
| Standards | IEC 60204-32IEC 60947-5-1CSA C22.2 NO 14UL 508IEC 60947-5-5IEC 62262 |
| Vibration resistance | 15 GN (F= 10…500 HZ) CONFORMING TO IEC 60068-2-6 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.100 CM |
| Package 1 Width | 11.000 CM |
| Package 1 Length | 10.000 CM |
| Package 1 Weight | 45.000 G |
| Unit Type of Package 2 | S01 |
| Number of Units in Package 2 | 40 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 15.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 1.940 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 0.4 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.2799626866 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.3 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0174597015 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0443626866 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0409731343 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| RoHS Eur Status | Compliant |
Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| net weight | 0.05 kg |
| Range of product | HARMONY XAC |
| Product or component type | HEAD FOR EMERGENCY SWITCHING OFF PUSH-BUTTON |
| Sale per indivisible quantity | 1 |
| Product compatibility | XACA.. |
| Mounting location | FRONT OF ENCLOSURE |
| Overvoltage category | CLASS II CONFORMING TO IEC 61140 |
| Operator profile | RED MUSHROOM Ø 40 MM |
| Net weight | 0.05 KG |
| Marking | UNMARKED |
| Ambient air temperature for storage | -40…70 °C |
| Ambient air temperature for operation | -25…70 °C |
| IK degree of protection | IK08 |
| Standards | IEC 60204-32IEC 60947-5-1CSA C22.2 NO 14UL 508IEC 60947-5-5IEC 62262 |
| Vibration resistance | 15 GN (F= 10…500 HZ) CONFORMING TO IEC 60068-2-6 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.100 CM |
| Package 1 Width | 11.000 CM |
| Package 1 Length | 10.000 CM |
| Package 1 Weight | 45.000 G |
| Unit Type of Package 2 | S01 |
| Number of Units in Package 2 | 40 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 15.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 1.940 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 0.4 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.2799626866 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.3 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0174597015 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0443626866 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0409731343 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| RoHS Eur Status | Compliant |