calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. Built for the purpose of assembling a PanelSeT SFN electrical enclosure in kit version.
- 2. Easy to screw by using a built-in hook that holds the panel in place during installation.
- 3. Sturdy, robust, and durable for maximum component protection.
- 4. Ergonomic design for convenience & time-saving operations.
- 5. Available in different sizes to fit your installation needs.
Rear panel, PanelSeT SFN, for electrical enclosure H2000 W600mm, external fixing
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | PPUES |
|---|---|
| Range | PANELSET |
| Accessory / separate part category | ENCLOSURE ACCESSORY |
| Product or component type | REAR PANEL |
| Application | MULTI-PURPOSE |
| For enclosure nominal dimensions | - H: 2000 MM W: 600 MM |
| Mounting location | REAR OF ENCLOSURE |
| Range compatibility | PANELSET SFN |
| Device composition | FIXING ELEMENTS1 REAR PANEL |
| Material | STEEL |
| Net weight | 17 KG |
| Colour | GREY (RAL 7035) |
| Surface finish | EPOXY-POLYESTER POWDER |
| Fixing mode | BY SCREWS - SCREW TYPE CAPTIVE - FROM THE OUTSIDE OF ENCLOSURE LOCATION |
| Height | NOMINAL: 2000 MM |
| Width | NOMINAL: 600 MM |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.000 CM |
| Package 1 Width | 59.000 CM |
| Package 1 Length | 202.000 CM |
| Package 1 Weight | 17.000 KG |
| Unit Type of Package 2 | PAL |
| Number of Units in Package 2 | 20 |
| Package 2 Height | 55.000 CM |
| Package 2 Width | 120.000 CM |
| Package 2 Length | 202.000 CM |
| Package 2 Weight | 364.000 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 90 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 43.72551159 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 44 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 3.223496074 |
| Carbon footprint of the distribution phase [A4] | 3 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 4.563697633 |
| Carbon footprint of the installation phase [A5] | 5 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 38.50737002 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 39 kg CO2 eq. |
| SCIP Number | 695ecfbd-bb51-4da6-80d3-6b38e7bcfee6 |
| EU RoHS Directive | Compliant By Exemption |
Reviews
Description
Overview
| Activity | PPUES |
|---|---|
| Range | PANELSET |
| Accessory / separate part category | ENCLOSURE ACCESSORY |
| Product or component type | REAR PANEL |
| Application | MULTI-PURPOSE |
| For enclosure nominal dimensions | - H: 2000 MM W: 600 MM |
| Mounting location | REAR OF ENCLOSURE |
| Range compatibility | PANELSET SFN |
| Device composition | FIXING ELEMENTS1 REAR PANEL |
| Material | STEEL |
| Net weight | 17 KG |
| Colour | GREY (RAL 7035) |
| Surface finish | EPOXY-POLYESTER POWDER |
| Fixing mode | BY SCREWS - SCREW TYPE CAPTIVE - FROM THE OUTSIDE OF ENCLOSURE LOCATION |
| Height | NOMINAL: 2000 MM |
| Width | NOMINAL: 600 MM |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.000 CM |
| Package 1 Width | 59.000 CM |
| Package 1 Length | 202.000 CM |
| Package 1 Weight | 17.000 KG |
| Unit Type of Package 2 | PAL |
| Number of Units in Package 2 | 20 |
| Package 2 Height | 55.000 CM |
| Package 2 Width | 120.000 CM |
| Package 2 Length | 202.000 CM |
| Package 2 Weight | 364.000 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 90 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 43.72551159 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 44 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 3.223496074 |
| Carbon footprint of the distribution phase [A4] | 3 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 4.563697633 |
| Carbon footprint of the installation phase [A5] | 5 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 38.50737002 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 39 kg CO2 eq. |
| SCIP Number | 695ecfbd-bb51-4da6-80d3-6b38e7bcfee6 |
| EU RoHS Directive | Compliant By Exemption |