Rear panel, Harmony STU, Module, dark grey, width 118 mm, depth 40.1 mm
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Rear panel, Harmony STU, Module, dark grey, width 118 mm, depth 40.1 mm
Excl. Tax
Excl. Tax
Product Details
Activity | IDHMI |
---|---|
Pincode Group | default |
Part Number | HMIS5T |
depth | 40.1 mm |
height | 98.15 mm |
net weight | 0.354 kg |
product certifications | UKCA, UKEX |
product or component type | rear panel |
range of product | Harmony STU |
width | 118 mm |
Enclosure material | PC/PBT |