Schneider Electric RGZ push-in socket with clamp, separate contact, for RXG1 relays, RGZE05P
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric RGZ push-in socket with clamp, separate contact, for RXG1 relays, RGZE05P
Excl. Tax
Excl. Tax
Product Details
Activity | IDSIG |
---|---|
Pincode Group | default |
Show Accessory | No |
Part Number | RGZE05P |
Weight | 36 g |
height | 1.5 cm |
width | 6.5 cm |
Product Hover Image | /x/b/xbk_cp193146_1500x1500.jpg |