calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. One of the most compact on the market
- 2. Up to +70°C ambiant temperature
- 3. 6 output terminals
- 4. Conformal coating in order to resist to common dust and chemical pollutants
- 5. Limited Power Source/NEC Class 3
- 6. Efficiency
- 7. Diagnostics via LEDs on the front panel
- 8. Modicon power supplies are fully electronic with a regulated output voltage
- 9. Modicon power supplies are fully electronic with a regulated output voltage.
Regulated Power Supply, 100-240V AC, 12V 10 A, single phase, Optimized
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | IDMST |
|---|---|
| Range of product | MODICON POWER SUPPLY |
| Product or component type | POWER SUPPLY |
| Power supply type | REGULATED SWITCH MODE |
| Variant option | OPTIMIZED |
| Enclosure material | ALUMINIUM |
| Nominal input voltage | 100...240 V AC SINGLE PHASE100...240 V AC PHASE TO PHASE140...340 V DC |
| Rated power in W | 120 W |
| Output voltage | 12 V DC |
| Power supply output current | 10 A |
| Input voltage limits | 85...264 V AC WITHOUT TEMPERATURE DERATING120...375 V DC WITHOUT TEMPERATURE DERATING |
| Nominal network frequency | 50…60 HZ |
| Network system compatibility | TNTTIT |
| Maximum leakage current | 1 MA 240 V AC |
| Input protection type | INTEGRATED FUSE (NOT INTERCHANGEABLE) 4 AEXTERNAL PROTECTION (RECOMMENDED) 20 A CURVE CEXTERNAL PROTECTION (RECOMMENDED) 13 A CURVE C |
| Inrush current | 30.0 A AT 115 V60.0 A AT 230 V |
| Power factor | 0.55 AT 115 V AC0.45 AT 230 V AC |
| Efficiency | 84 % AT 115 V AC86 % AT 230 V AC |
| Output voltage adjustment | 11...14 V |
| Power dissipation in W | 25 W |
| Current consumption | < 2.5 A 115 V AC< 1.4 A 230 V AC< 1.3 A 140 V DC |
| Turn-on time | < 1 S |
| Holding time | > 20 MS 115 V AC> 40 MS 230 V AC |
| Startup with capacitive loads | 8000 µF |
| Residual ripple | < 120 MV |
| Meantime between failure [MTBF] | 700000 H AT 25 °C, FULL LOAD CONFORMING TO SR 332 |
| Output protection type | AGAINST OVERLOAD AND SHORT-CIRCUITS, PROTECTION TECHNOLOGY: AUTOMATIC RESETAGAINST OVER TEMPERATURE, PROTECTION TECHNOLOGY: MANUAL RESETAGAINST OVERVOLTAGE, PROTECTION TECHNOLOGY: MANUAL RESET |
| Connections - terminals | SCREW CONNECTION: 0.5...4 MM², (AWG 20...AWG 12) WITHOUT WIRE END FERRULE FOR OUTPUTSCREW CONNECTION: 0.5...2.5 MM², (AWG 20...AWG 14) WITH WIRE END FERRULE FOR OUTPUTSCREW CONNECTION: 0.75...4 MM², (AWG 18...AWG 12) WITHOUT WIRE END FERRULE FOR INPUTSCREW CONNECTION: 0.75...4 MM², (AWG 18...AWG 12) WITH WIRE END FERRULE FOR INPUT |
| Line and load regulation | < 0.5 % AT 0 TO 100 % LOAD AT 25 °C< 1 % AT FULL VOLTAGE RANGE IN LINE AT 25 °C |
| Status LED | 1 LED (GREEN) OUTPUT VOLTAGE |
| Depth | 117.6 MM |
| Height | 123.6 MM |
| Width | 40 MM |
| Net weight | 0.52 KG |
| Output coupling | PARALLELSERIAL |
| Mounting support | TOP HAT TYPE TH35-15 RAIL CONFORMING TO IEC 60715TOP HAT TYPE TH35-7.5 RAIL CONFORMING TO IEC 60715DOUBLE-PROFILE DIN RAIL |
| Supply | SELV CONFORMING TO IEC 60950-1SELV CONFORMING TO IEC 60204-1SELV CONFORMING TO IEC 60364-4-41 |
| Dielectric strength | 3000 V AC WITH INPUT TO OUTPUT |
| Service life | 10 YEAR(S) |
| Overvoltage category | II |
| Standards | IEC 62368-1EN/IEC 61010-1EN 61010-2-201EN/IEC 61204-3IEC 61000-6-1IEC 61000-6-2IEC 61000-6-3IEC 61000-6-4IEC 61000-3-2EN 61000-3-3UL 62368-1UL 61010-1UL 61010-2-201CSA C22.2 NO 62368-1CSA C22.2 NO 61010-1CSA C22.2 NO 61010-2-201 |
| Product certifications | CECUL listedCUL recognizedRCMCB SchemeEACKC |
| Operating altitude | < 5000 M |
| Shock resistance | 150 M/S² FOR 11 MS |
| IP degree of protection | IP20 |
| Ambient air temperature for operation | -20…-10 °C WITH CURRENT DERATING OF 2 % PER °C MOUNTING POSITION A < 2000 M-10…40 °C WITHOUT DERATING MOUNTING POSITION A 115 V AC < 2000 M-10…50 °C WITHOUT DERATING MOUNTING POSITION A 230 V AC < 2000 M40…70 °C WITH CURRENT DERATING OF 1.67 % PER °C MOUNTING POSITION A 115 V AC < 2000 M50…70 °C WITH CURRENT DERATING OF 2.5 % PER °C MOUNTING POSITION A 230 V AC < 2000 M |
| Electrical shock protection class | CLASS I |
| Pollution degree | 2 |
| Vibration resistance | 3 MM (F= 2…9 HZ) CONFORMING TO IEC 60068-2-610 M/S² (F= 9…200 HZ) CONFORMING TO IEC 60068-2-6 |
| Electromagnetic immunity | IMMUNITY TO ELECTROSTATIC DISCHARGE - TEST LEVEL: 8 KV (CONTACT DISCHARGE) CONFORMING TO IEC 61000-4-2IMMUNITY TO ELECTROSTATIC DISCHARGE - TEST LEVEL: 15 KV (AIR DISCHARGE) CONFORMING TO IEC 61000-4-2IMMUNITY TO CONDUCTED RF DISTURBANCES - TEST LEVEL: 15 V/M (80 MHZ...2 GHZ) CONFORMING TO IEC 61000-4-3IMMUNITY TO CONDUCTED RF DISTURBANCES - TEST LEVEL: 5 V/M (2...2.7 GHZ) CONFORMING TO IEC 61000-4-3IMMUNITY TO CONDUCTED RF DISTURBANCES - TEST LEVEL: 5 V/M (2.7...6 GHZ) CONFORMING TO IEC 61000-4-3IMMUNITY TO FAST TRANSIENTS - TEST LEVEL: 4 KV (ON INPUT-OUTPUT) CONFORMING TO IEC 61000-4-4SURGE IMMUNITY TEST - TEST LEVEL: 4 KV (BETWEEN POWER SUPPLY AND EARTH) CONFORMING TO IEC 61000-4-5SURGE IMMUNITY TEST - TEST LEVEL: 3 KV (BETWEEN PHASES) CONFORMING TO IEC 61000-4-5IMMUNITY TO CONDUCTED RF DISTURBANCES - TEST LEVEL: 15 V (0.15...80 MHZ) CONFORMING TO IEC 61000-4-6IMMUNITY TO MAGNETIC FIELDS - TEST LEVEL: 30 A/M (50...60 HZ) CONFORMING TO IEC 61000-4-8IMMUNITY TO VOLTAGE DIPS CONFORMING TO IEC 61000-4-11DISTURBING FIELD EMISSION CONFORMING TO EN 55016-2-3LIMITS FOR HARMONIC CURRENT EMISSIONS CONFORMING TO IEC 61000-3-2 CONFORMING TO EN 55016-1-2 CONFORMING TO EN 55016-2-1 |
| Electromagnetic emission | CONDUCTED EMISSIONS CONFORMING TO IEC 61000-6-3RADIATED EMISSIONS CONFORMING TO IEC 61000-6-4 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 5.4 CM |
| Package 1 Width | 17.5 CM |
| Package 1 Length | 18.0 CM |
| Package 1 Weight | 674.0 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 13 |
| Package 2 Height | 30.0 CM |
| Package 2 Width | 30.0 CM |
| Package 2 Length | 40.0 CM |
| Package 2 Weight | 9.37 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 1 081 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 7.9312763541 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 8 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0869605242 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0081601302 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 1073 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 1 073 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3793458066 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.4 kg CO2 eq. |
| SCIP Number | 698d9b2a-7a6a-4b8f-a149-489156f55645 |
| EU RoHS Directive | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | IDMST |
|---|---|
| Range of product | MODICON POWER SUPPLY |
| Product or component type | POWER SUPPLY |
| Power supply type | REGULATED SWITCH MODE |
| Variant option | OPTIMIZED |
| Enclosure material | ALUMINIUM |
| Nominal input voltage | 100...240 V AC SINGLE PHASE100...240 V AC PHASE TO PHASE140...340 V DC |
| Rated power in W | 120 W |
| Output voltage | 12 V DC |
| Power supply output current | 10 A |
| Input voltage limits | 85...264 V AC WITHOUT TEMPERATURE DERATING120...375 V DC WITHOUT TEMPERATURE DERATING |
| Nominal network frequency | 50…60 HZ |
| Network system compatibility | TNTTIT |
| Maximum leakage current | 1 MA 240 V AC |
| Input protection type | INTEGRATED FUSE (NOT INTERCHANGEABLE) 4 AEXTERNAL PROTECTION (RECOMMENDED) 20 A CURVE CEXTERNAL PROTECTION (RECOMMENDED) 13 A CURVE C |
| Inrush current | 30.0 A AT 115 V60.0 A AT 230 V |
| Power factor | 0.55 AT 115 V AC0.45 AT 230 V AC |
| Efficiency | 84 % AT 115 V AC86 % AT 230 V AC |
| Output voltage adjustment | 11...14 V |
| Power dissipation in W | 25 W |
| Current consumption | < 2.5 A 115 V AC< 1.4 A 230 V AC< 1.3 A 140 V DC |
| Turn-on time | < 1 S |
| Holding time | > 20 MS 115 V AC> 40 MS 230 V AC |
| Startup with capacitive loads | 8000 µF |
| Residual ripple | < 120 MV |
| Meantime between failure [MTBF] | 700000 H AT 25 °C, FULL LOAD CONFORMING TO SR 332 |
| Output protection type | AGAINST OVERLOAD AND SHORT-CIRCUITS, PROTECTION TECHNOLOGY: AUTOMATIC RESETAGAINST OVER TEMPERATURE, PROTECTION TECHNOLOGY: MANUAL RESETAGAINST OVERVOLTAGE, PROTECTION TECHNOLOGY: MANUAL RESET |
| Connections - terminals | SCREW CONNECTION: 0.5...4 MM², (AWG 20...AWG 12) WITHOUT WIRE END FERRULE FOR OUTPUTSCREW CONNECTION: 0.5...2.5 MM², (AWG 20...AWG 14) WITH WIRE END FERRULE FOR OUTPUTSCREW CONNECTION: 0.75...4 MM², (AWG 18...AWG 12) WITHOUT WIRE END FERRULE FOR INPUTSCREW CONNECTION: 0.75...4 MM², (AWG 18...AWG 12) WITH WIRE END FERRULE FOR INPUT |
| Line and load regulation | < 0.5 % AT 0 TO 100 % LOAD AT 25 °C< 1 % AT FULL VOLTAGE RANGE IN LINE AT 25 °C |
| Status LED | 1 LED (GREEN) OUTPUT VOLTAGE |
| Depth | 117.6 MM |
| Height | 123.6 MM |
| Width | 40 MM |
| Net weight | 0.52 KG |
| Output coupling | PARALLELSERIAL |
| Mounting support | TOP HAT TYPE TH35-15 RAIL CONFORMING TO IEC 60715TOP HAT TYPE TH35-7.5 RAIL CONFORMING TO IEC 60715DOUBLE-PROFILE DIN RAIL |
| Supply | SELV CONFORMING TO IEC 60950-1SELV CONFORMING TO IEC 60204-1SELV CONFORMING TO IEC 60364-4-41 |
| Dielectric strength | 3000 V AC WITH INPUT TO OUTPUT |
| Service life | 10 YEAR(S) |
| Overvoltage category | II |
| Standards | IEC 62368-1EN/IEC 61010-1EN 61010-2-201EN/IEC 61204-3IEC 61000-6-1IEC 61000-6-2IEC 61000-6-3IEC 61000-6-4IEC 61000-3-2EN 61000-3-3UL 62368-1UL 61010-1UL 61010-2-201CSA C22.2 NO 62368-1CSA C22.2 NO 61010-1CSA C22.2 NO 61010-2-201 |
| Product certifications | CECUL listedCUL recognizedRCMCB SchemeEACKC |
| Operating altitude | < 5000 M |
| Shock resistance | 150 M/S² FOR 11 MS |
| IP degree of protection | IP20 |
| Ambient air temperature for operation | -20…-10 °C WITH CURRENT DERATING OF 2 % PER °C MOUNTING POSITION A < 2000 M-10…40 °C WITHOUT DERATING MOUNTING POSITION A 115 V AC < 2000 M-10…50 °C WITHOUT DERATING MOUNTING POSITION A 230 V AC < 2000 M40…70 °C WITH CURRENT DERATING OF 1.67 % PER °C MOUNTING POSITION A 115 V AC < 2000 M50…70 °C WITH CURRENT DERATING OF 2.5 % PER °C MOUNTING POSITION A 230 V AC < 2000 M |
| Electrical shock protection class | CLASS I |
| Pollution degree | 2 |
| Vibration resistance | 3 MM (F= 2…9 HZ) CONFORMING TO IEC 60068-2-610 M/S² (F= 9…200 HZ) CONFORMING TO IEC 60068-2-6 |
| Electromagnetic immunity | IMMUNITY TO ELECTROSTATIC DISCHARGE - TEST LEVEL: 8 KV (CONTACT DISCHARGE) CONFORMING TO IEC 61000-4-2IMMUNITY TO ELECTROSTATIC DISCHARGE - TEST LEVEL: 15 KV (AIR DISCHARGE) CONFORMING TO IEC 61000-4-2IMMUNITY TO CONDUCTED RF DISTURBANCES - TEST LEVEL: 15 V/M (80 MHZ...2 GHZ) CONFORMING TO IEC 61000-4-3IMMUNITY TO CONDUCTED RF DISTURBANCES - TEST LEVEL: 5 V/M (2...2.7 GHZ) CONFORMING TO IEC 61000-4-3IMMUNITY TO CONDUCTED RF DISTURBANCES - TEST LEVEL: 5 V/M (2.7...6 GHZ) CONFORMING TO IEC 61000-4-3IMMUNITY TO FAST TRANSIENTS - TEST LEVEL: 4 KV (ON INPUT-OUTPUT) CONFORMING TO IEC 61000-4-4SURGE IMMUNITY TEST - TEST LEVEL: 4 KV (BETWEEN POWER SUPPLY AND EARTH) CONFORMING TO IEC 61000-4-5SURGE IMMUNITY TEST - TEST LEVEL: 3 KV (BETWEEN PHASES) CONFORMING TO IEC 61000-4-5IMMUNITY TO CONDUCTED RF DISTURBANCES - TEST LEVEL: 15 V (0.15...80 MHZ) CONFORMING TO IEC 61000-4-6IMMUNITY TO MAGNETIC FIELDS - TEST LEVEL: 30 A/M (50...60 HZ) CONFORMING TO IEC 61000-4-8IMMUNITY TO VOLTAGE DIPS CONFORMING TO IEC 61000-4-11DISTURBING FIELD EMISSION CONFORMING TO EN 55016-2-3LIMITS FOR HARMONIC CURRENT EMISSIONS CONFORMING TO IEC 61000-3-2 CONFORMING TO EN 55016-1-2 CONFORMING TO EN 55016-2-1 |
| Electromagnetic emission | CONDUCTED EMISSIONS CONFORMING TO IEC 61000-6-3RADIATED EMISSIONS CONFORMING TO IEC 61000-6-4 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 5.4 CM |
| Package 1 Width | 17.5 CM |
| Package 1 Length | 18.0 CM |
| Package 1 Weight | 674.0 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 13 |
| Package 2 Height | 30.0 CM |
| Package 2 Width | 30.0 CM |
| Package 2 Length | 40.0 CM |
| Package 2 Weight | 9.37 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 1 081 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 7.9312763541 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 8 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0869605242 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0081601302 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 1073 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 1 073 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3793458066 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.4 kg CO2 eq. |
| SCIP Number | 698d9b2a-7a6a-4b8f-a149-489156f55645 |
| EU RoHS Directive | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |