Power Factor controller - VarPlus Logic - VPL 6
calcPageSize())"
/>
Further offers for this product
Express shipping not available for backordered items.
Excl. Tax
Express shipping not available for backordered items.
No sellers found for this product.
Excl. Tax
Power Factor controller - VarPlus Logic - VPL 6
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | DPLVP |
|---|---|
| Range | POWERLOGIC |
| Product name | POWERLOGIC PFC CONTROLLER |
| Product or component type | POWER FACTOR CONTROLLER |
| Device short name | VPL6 |
| Number of step output contacts | 6 |
| [Us] rated supply voltage | 90...550 V AC |
| Measurement current | 0…5 A |
| Measurement voltage | 90…550 V AC 50/60 HZ |
| Operating mode | MANUAL OR AUTOMATIC |
| Number of quadrant operation for generator application | 4 |
| Device connection | COMMUNICATION PROTOCOL: MODBUS INTERFACE: RS485 |
| Input function | SWITCH: 1 X DRY CONTACT |
| Colour code | FRONT: DARK GREY RAL 7016 |
| Display type | BACKLIT LCD |
| Display size | 56 X 25 MM |
| Function available | AUTOMATIC DETECTIONADVANCED PROGRAMMING (EXPERT)MANUAL PROGRAMMINGANY STEP SEQUENCEAUTOMATIC INITIALISATION |
| Metering type | POWER FACTOR AND DISPLACEMENT PF (SIGNED, FOUR QUADRANT)TOTAL CURRENT HARMONIC DISTORTION THD (I)POWER FACTOR AVERAGE OVER LIFETIMETEMPERATURE MAXIMUMPHASE CURRENT I1, I2, I3 RMS ON LOADACTIVE POWER P, P1, P2, P3 ON LOADREACTIVE POWER Q, Q1, Q2, Q3 ON LOADAPPARENT POWER S, S1, S2, S3 ON LOADVOLTAGE U21, U32, U13, V1, V2, V3 ON LOAD |
| Type of measurement | AMBIENT TEMPERATURE INSIDE THE CUBICLETAN φINDIVIDUAL VOLTAGE HARMONICCOS φOPERATING TIMEPOWER FACTORCAPACITOR CURRENT OVERLOAD IRMS/I1 |
| Information displayed | NUMBER OF SWITCHING CYCLES PER STEPREMAINING STEP CAPACITY IN %INDIVIDUAL STEP SIZE IN KVAR |
| Type of alarms | STEP POWER LOSS (< 75 %) / ACTION: MESSAGE AND ALARM CONTACT + STEP BLOCKEDSTEP FAULTY / ACTION: MESSAGE AND ALARM CONTACT + STEP BLOCKEDHIGH CURRENT (> 6 A CT) / ACTION: MESSAGE AND ALARM CONTACTHUNTING (UNSTABLE REGULATION) / ACTION: MESSAGE AND ALARM CONTACT + STEP BLOCKEDLOW CURRENT (< 15 MA CT) / ACTION: MESSAGE AND ALARM CONTACTOVERCOMPENSATION / ACTION: MESSAGE AND ALARM CONTACTCAPACITOR CURRENT OVERLOAD (IRMS/I1) (> 130 % I1) / ACTION: MESSAGE AND ALARM CONTACT + STEP SWITCHED OFFOVERTEMPERATURE (50 °C) / ACTION: MESSAGE AND ALARM CONTACT + STEP SWITCHED OFFOVERTEMPERATURE (30 °C) / ACTION: FAN SWITCHOVERVOLTAGE (+/- 10 %) / ACTION: MESSAGE AND ALARM CONTACT + CONTROL STOPPEDTOTAL HARMONIC DISTORTION (> 7 %) / ACTION: MESSAGE AND ALARM CONTACT + STEP SWITCHED OFF |
| Data recording | 5 ALARMS |
| Operational Hours alarm | 100000 H WITHOUT MAINTENANCE |
| Operational counter alarm | 65000 CYCLES WITHOUT MAINTENANCE |
| Input type | INSENSITIVE TO PHASE ROTATION POLARITYINSENSITIVE TO CT POLARITYPHASE TO NEUTRALCURRENT INPUT CT...X/5 A AND X/1 APHASE TO PHASE |
| Output type | CONTROL RELAY: 0.2 A 110 V DCCONTROL RELAY: 1 A 48 V DCCONTROL RELAY: 2 A 400 V AC 50/60 HZCONTROL RELAY: 1 A 24 V DCCONTROL RELAY: 5 A 250 V AC 50/60 HZCONTROL RELAY: 5 A 120 V AC 50/60 HZFAN: 5 A 250 V AC 50/60 HZFAN: 1 A 48 V DCALARM RELAY: 5 A 250 V AC 50/60 HZALARM RELAY: 1 A 48 V DC |
| Maximum at the common terminal | 10 A |
| Settings operating mode | MANUALAUTOMATIC |
| Type of setting | CHOICE OF STEPPING PROGRAMS: AUTOCHOICE OF STEPPING PROGRAMS: LIFOCHOICE OF STEPPING PROGRAMS: LINEARDELAY BETWEEN 2 SUCCESSIVE SWITCH ON THE SAME STEP: 5...1200 SSTEP CONFIGURATION PROGRAMMING: AUTOSTEP CONFIGURATION PROGRAMMING: OFFSTEP CONFIGURATION PROGRAMMING: FIXEDTARGET COS PHI: 0.7 INDUCTIVE...0.7 CAPACITIVETARGET COS PHI: DUAL COS φ |
| Measurement accuracy | VOLTAGE +/- 1 %CURRENT +/- 1 %FREQUENCY +/- 1 %ENERGY (P,Q,S) +/- 2 %COS φ +/- 2 %TOTAL VOLTAGE HARMONIC DISTORTION THD (U) +/- 2 %INDIVIDUAL VOLTAGE HARMONIC +/- 3 %TEMPERATURE +/- 3 °C |
| Time delay range | 1...6500 S (ON RECONNECTION)1...6500 S (ON RESPONSE) |
| Provided equipment | USER MANUAL |
| Mounting mode | FLUSH-MOUNTED |
| Mounting support | PANEL - THICKNESS: 1…3 MM |
| Mounting location | IN CABINET |
| Cut-out dimensions | 138 X 138 MM |
| Height | 144 MM |
| Width | 144 MM |
| Depth | 58 MM |
| Product weight | 0.6 KG |
| Compatibility code | VPL 6 |
| Standards | IEC 61000-6-2EN 61010-1IEC 61000-6-4IEC 61326-1UL 61010-1 |
| Product certifications | EACNRTLcNRTLCE |
| IP degree of protection | FRONT FACE: IP41REAR FACE: IP20 |
| Ambient air temperature for operation | -20…60 °C |
| Ambient air temperature for storage | -40…85 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 9.200 CM |
| Package 1 Width | 17.800 CM |
| Package 1 Length | 18.400 CM |
| Package 1 Weight | 696.000 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 8 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 6.050 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 64 |
| Package 3 Height | 75.000 CM |
| Package 3 Width | 60.000 CM |
| Package 3 Length | 80.000 CM |
| Package 3 Weight | 60.348 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 20 |
| Total lifecycle Carbon footprint | 227 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 71.00331 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 71 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.2006307 |
| Carbon footprint of the distribution phase [A4] | 0.2 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.3001674 |
| Carbon footprint of the installation phase [A5] | 0.3 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 154.82 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 155 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.8787 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.9 kg CO2 eq. |
| SCIP Number | Fb1ad43d-1a69-4fc3-8936-92a443d1d0b3 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | DPLVP |
|---|---|
| Range | POWERLOGIC |
| Product name | POWERLOGIC PFC CONTROLLER |
| Product or component type | POWER FACTOR CONTROLLER |
| Device short name | VPL6 |
| Number of step output contacts | 6 |
| [Us] rated supply voltage | 90...550 V AC |
| Measurement current | 0…5 A |
| Measurement voltage | 90…550 V AC 50/60 HZ |
| Operating mode | MANUAL OR AUTOMATIC |
| Number of quadrant operation for generator application | 4 |
| Device connection | COMMUNICATION PROTOCOL: MODBUS INTERFACE: RS485 |
| Input function | SWITCH: 1 X DRY CONTACT |
| Colour code | FRONT: DARK GREY RAL 7016 |
| Display type | BACKLIT LCD |
| Display size | 56 X 25 MM |
| Function available | AUTOMATIC DETECTIONADVANCED PROGRAMMING (EXPERT)MANUAL PROGRAMMINGANY STEP SEQUENCEAUTOMATIC INITIALISATION |
| Metering type | POWER FACTOR AND DISPLACEMENT PF (SIGNED, FOUR QUADRANT)TOTAL CURRENT HARMONIC DISTORTION THD (I)POWER FACTOR AVERAGE OVER LIFETIMETEMPERATURE MAXIMUMPHASE CURRENT I1, I2, I3 RMS ON LOADACTIVE POWER P, P1, P2, P3 ON LOADREACTIVE POWER Q, Q1, Q2, Q3 ON LOADAPPARENT POWER S, S1, S2, S3 ON LOADVOLTAGE U21, U32, U13, V1, V2, V3 ON LOAD |
| Type of measurement | AMBIENT TEMPERATURE INSIDE THE CUBICLETAN φINDIVIDUAL VOLTAGE HARMONICCOS φOPERATING TIMEPOWER FACTORCAPACITOR CURRENT OVERLOAD IRMS/I1 |
| Information displayed | NUMBER OF SWITCHING CYCLES PER STEPREMAINING STEP CAPACITY IN %INDIVIDUAL STEP SIZE IN KVAR |
| Type of alarms | STEP POWER LOSS (< 75 %) / ACTION: MESSAGE AND ALARM CONTACT + STEP BLOCKEDSTEP FAULTY / ACTION: MESSAGE AND ALARM CONTACT + STEP BLOCKEDHIGH CURRENT (> 6 A CT) / ACTION: MESSAGE AND ALARM CONTACTHUNTING (UNSTABLE REGULATION) / ACTION: MESSAGE AND ALARM CONTACT + STEP BLOCKEDLOW CURRENT (< 15 MA CT) / ACTION: MESSAGE AND ALARM CONTACTOVERCOMPENSATION / ACTION: MESSAGE AND ALARM CONTACTCAPACITOR CURRENT OVERLOAD (IRMS/I1) (> 130 % I1) / ACTION: MESSAGE AND ALARM CONTACT + STEP SWITCHED OFFOVERTEMPERATURE (50 °C) / ACTION: MESSAGE AND ALARM CONTACT + STEP SWITCHED OFFOVERTEMPERATURE (30 °C) / ACTION: FAN SWITCHOVERVOLTAGE (+/- 10 %) / ACTION: MESSAGE AND ALARM CONTACT + CONTROL STOPPEDTOTAL HARMONIC DISTORTION (> 7 %) / ACTION: MESSAGE AND ALARM CONTACT + STEP SWITCHED OFF |
| Data recording | 5 ALARMS |
| Operational Hours alarm | 100000 H WITHOUT MAINTENANCE |
| Operational counter alarm | 65000 CYCLES WITHOUT MAINTENANCE |
| Input type | INSENSITIVE TO PHASE ROTATION POLARITYINSENSITIVE TO CT POLARITYPHASE TO NEUTRALCURRENT INPUT CT...X/5 A AND X/1 APHASE TO PHASE |
| Output type | CONTROL RELAY: 0.2 A 110 V DCCONTROL RELAY: 1 A 48 V DCCONTROL RELAY: 2 A 400 V AC 50/60 HZCONTROL RELAY: 1 A 24 V DCCONTROL RELAY: 5 A 250 V AC 50/60 HZCONTROL RELAY: 5 A 120 V AC 50/60 HZFAN: 5 A 250 V AC 50/60 HZFAN: 1 A 48 V DCALARM RELAY: 5 A 250 V AC 50/60 HZALARM RELAY: 1 A 48 V DC |
| Maximum at the common terminal | 10 A |
| Settings operating mode | MANUALAUTOMATIC |
| Type of setting | CHOICE OF STEPPING PROGRAMS: AUTOCHOICE OF STEPPING PROGRAMS: LIFOCHOICE OF STEPPING PROGRAMS: LINEARDELAY BETWEEN 2 SUCCESSIVE SWITCH ON THE SAME STEP: 5...1200 SSTEP CONFIGURATION PROGRAMMING: AUTOSTEP CONFIGURATION PROGRAMMING: OFFSTEP CONFIGURATION PROGRAMMING: FIXEDTARGET COS PHI: 0.7 INDUCTIVE...0.7 CAPACITIVETARGET COS PHI: DUAL COS φ |
| Measurement accuracy | VOLTAGE +/- 1 %CURRENT +/- 1 %FREQUENCY +/- 1 %ENERGY (P,Q,S) +/- 2 %COS φ +/- 2 %TOTAL VOLTAGE HARMONIC DISTORTION THD (U) +/- 2 %INDIVIDUAL VOLTAGE HARMONIC +/- 3 %TEMPERATURE +/- 3 °C |
| Time delay range | 1...6500 S (ON RECONNECTION)1...6500 S (ON RESPONSE) |
| Provided equipment | USER MANUAL |
| Mounting mode | FLUSH-MOUNTED |
| Mounting support | PANEL - THICKNESS: 1…3 MM |
| Mounting location | IN CABINET |
| Cut-out dimensions | 138 X 138 MM |
| Height | 144 MM |
| Width | 144 MM |
| Depth | 58 MM |
| Product weight | 0.6 KG |
| Compatibility code | VPL 6 |
| Standards | IEC 61000-6-2EN 61010-1IEC 61000-6-4IEC 61326-1UL 61010-1 |
| Product certifications | EACNRTLcNRTLCE |
| IP degree of protection | FRONT FACE: IP41REAR FACE: IP20 |
| Ambient air temperature for operation | -20…60 °C |
| Ambient air temperature for storage | -40…85 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 9.200 CM |
| Package 1 Width | 17.800 CM |
| Package 1 Length | 18.400 CM |
| Package 1 Weight | 696.000 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 8 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 6.050 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 64 |
| Package 3 Height | 75.000 CM |
| Package 3 Width | 60.000 CM |
| Package 3 Length | 80.000 CM |
| Package 3 Weight | 60.348 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 20 |
| Total lifecycle Carbon footprint | 227 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 71.00331 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 71 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.2006307 |
| Carbon footprint of the distribution phase [A4] | 0.2 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.3001674 |
| Carbon footprint of the installation phase [A5] | 0.3 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 154.82 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 155 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.8787 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.9 kg CO2 eq. |
| SCIP Number | Fb1ad43d-1a69-4fc3-8936-92a443d1d0b3 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |