![Plug Cap, Extension outlets, with fuse, 13A, white main product photo](https://eshop-ae.se.com/media/catalog/product/cache/1e79a9177ab77655b8cab8582c25a9a3/e/1/e13fp_b.jpg)
Plug Cap, Extension outlets, with fuse, 13A, white
Excl. Tax
Excl. Tax
All Sellers
![Plug Cap, Extension outlets, with fuse, 13A, white](https://eshop-ae.se.com/media/catalog/product/e/1/e13fp_b.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Plug Cap, Extension outlets, with fuse, 13A, white
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Rated current | 13 A at 250 V AC |
Part Number | E13FP_B |
Activity | HDCWD |
depth | 49 mm |
height | 19 mm |
Material | PC (polycarbonate), white |
net weight | 26 kg |
product or component type | plug cap |
Provided Equipment | fuses |
Quantity per set | 1 |
range of product | Extension outlets |
relative humidity | 10-95 % |
width | 49 mm |
ambient air temperature for operation | -5-40 °C |