Pieno - 115V/240V universal shaver Unit - vertical
SKU :
E82T727V
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 171.90
AEDÂ 131.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
1. Uncluttered Design with distinctive jumbo dolly
2. Slim Profile
3. SS Mechanism Technology allows for a 3-degree short throw switching angle and flutter free switching
4. Perfect face technology allows for perfect rocker alignment
Pieno - 115V/240V universal shaver Unit - vertical
AEDÂ 171.90
AEDÂ 131.00
- Specifications
- Documents
- Reviews
Overview
| Load Type | non-polarised, polarised |
|---|---|
| Part Number | E82T727V |
| Activity | HDCWD |
| Weight | 599.0 g |
| Package1 Length*Width*Height | 15.5 cm x 9.4 cm x 6.3 cm |
| ambient air temperature for operation | -5-40 °C |
| Depth | 49.7 mm |
| Height | 87 mm |
| input voltage | 240 V AC 50 Hz |
| Installation Direction | vertical |
| Material | polycarbonate: surround, polycarbonate: grid plate |
| output voltage | 115 V AC 50 Hz |
| product or component type | universal shaver |
| range of product | Pieno |
| relative humidity | 0-95 % |
| standards | IEC 61558-2-5 |
| Transformer Rated Power in Va | 20 VA |
| width | 147 mm |
| ambient air temperature for operation | -5-40 °C |
| standards | IEC 61558-2-5 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Load Type | non-polarised, polarised |
|---|---|
| Part Number | E82T727V |
| Activity | HDCWD |
| Weight | 599.0 g |
| Package1 Length*Width*Height | 15.5 cm x 9.4 cm x 6.3 cm |
| ambient air temperature for operation | -5-40 °C |
| Depth | 49.7 mm |
| Height | 87 mm |
| input voltage | 240 V AC 50 Hz |
| Installation Direction | vertical |
| Material | polycarbonate: surround, polycarbonate: grid plate |
| output voltage | 115 V AC 50 Hz |
| product or component type | universal shaver |
| range of product | Pieno |
| relative humidity | 0-95 % |
| standards | IEC 61558-2-5 |
| Transformer Rated Power in Va | 20 VA |
| width | 147 mm |
| ambient air temperature for operation | -5-40 °C |
| standards | IEC 61558-2-5 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account