Pieno - 1 gang blank plate
SKU :
E8230X
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 9.50
AEDÂ 8.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
1. Uncluttered Design with distinctive jumbo dolly
2. Slim Profile
3. SS Mechanism Technology allows for a 3-degree short throw switching angle and flutter free switching
4. Perfect face technology allows for perfect rocker alignment
Pieno - 1 gang blank plate
AEDÂ 9.50
AEDÂ 8.00
- Specifications
- Documents
- Reviews
Overview
| Part Number | E8230X |
|---|---|
| Activity | HDCWD |
| Weight | 48.9 g |
| Package1 Length*Width*Height | 0.91 cm x 8.68 cm x 8.68 cm |
| ambient air temperature for operation | -5-40 °C |
| Depth | 9.4 mm |
| Height | 87 mm |
| Material | polycarbonate: surround, polycarbonate: grid plate |
| Number of Gangs | 1 gang |
| product certifications | CCC |
| product or component type | blank plate |
| range of product | Pieno |
| relative humidity | 0-95 % |
| width | 87 mm |
| Wiring Device Mounting | flush, surface |
| ambient air temperature for operation | -5-40 °C |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Part Number | E8230X |
|---|---|
| Activity | HDCWD |
| Weight | 48.9 g |
| Package1 Length*Width*Height | 0.91 cm x 8.68 cm x 8.68 cm |
| ambient air temperature for operation | -5-40 °C |
| Depth | 9.4 mm |
| Height | 87 mm |
| Material | polycarbonate: surround, polycarbonate: grid plate |
| Number of Gangs | 1 gang |
| product certifications | CCC |
| product or component type | blank plate |
| range of product | Pieno |
| relative humidity | 0-95 % |
| width | 87 mm |
| Wiring Device Mounting | flush, surface |
| ambient air temperature for operation | -5-40 °C |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account