calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
Phase Concordance unit, Easergy VPIS, IEC, for VPIS V2 and VPIS V3
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Activity | PPMCP |
|---|---|
| Range of product | VPIS |
| Product or component type | PHASE COMPARATOR |
| Standards | IEC 62271-200 |
| Height | 110 MM |
| Width | 68 MM |
| Depth | 30 MM |
| Net weight | 0.128 KG |
| Product compatibility | VPIS V2VPIS V3 |
| Network frequency | 50/60 HZ |
| IP degree of protection | IP2X |
| Ambient air temperature for operation | -25…70 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 8.400 CM |
| Package 1 Width | 2.600 CM |
| Package 1 Length | 10.900 CM |
| Package 1 Weight | 125.700 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 6 |
| Package 2 Height | 9.000 CM |
| Package 2 Width | 9.000 CM |
| Package 2 Length | 26.600 CM |
| Package 2 Weight | 821.600 G |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 72 |
| Package 3 Height | 30.000 CM |
| Package 3 Width | 30.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 9.530 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Overview
| Activity | PPMCP |
|---|---|
| Range of product | VPIS |
| Product or component type | PHASE COMPARATOR |
| Standards | IEC 62271-200 |
| Height | 110 MM |
| Width | 68 MM |
| Depth | 30 MM |
| Net weight | 0.128 KG |
| Product compatibility | VPIS V2VPIS V3 |
| Network frequency | 50/60 HZ |
| IP degree of protection | IP2X |
| Ambient air temperature for operation | -25…70 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 8.400 CM |
| Package 1 Width | 2.600 CM |
| Package 1 Length | 10.900 CM |
| Package 1 Weight | 125.700 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 6 |
| Package 2 Height | 9.000 CM |
| Package 2 Width | 9.000 CM |
| Package 2 Length | 26.600 CM |
| Package 2 Weight | 821.600 G |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 72 |
| Package 3 Height | 30.000 CM |
| Package 3 Width | 30.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 9.530 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |