on-delay timing relay - 1 s..100 h - 24..240 V AC/DC - solid state output
SKU :
RE17LHBM
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 253.22
AEDÂ 181.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
circuit breaker Compact NSX250N - Micrologic 2.2 - 250 A - 4 poles 4d
on-delay timing relay - 1 s..100 h - 24..240 V AC/DC - solid state output
AEDÂ 253.22
AEDÂ 181.00
- Specifications
- Documents
- Reviews
Overview
| Activity | IDSIG |
|---|---|
| Part Number | RE17LHBM |
| Rated current | 0.7 A |
| [Uc] control circuit voltage | 24...240 V |
| [Uimp] rated impulse withstand voltage | 5 kV during 1.2/50 µs |
| [Us] rated supply voltage | 24...240 V AC 50/60 Hz |
| ambient air temperature for storage | -30-60 °C |
| breaking capacity | 0.5 A AC conforming to UL, 0.7 A AC at 20 °C |
| compatibility code | RE17 |
| connections - terminals | screw connectors |
| control type | selector switch front panel |
| dielectric strength | 2.5 kV 1 mA/1 minute 50 Hz conforming to IEC 61812-1 |
| input voltage | 9 V |
| IP degree of protection | IP20 (terminal block) conforming to IEC 60529, IP40 (housing) conforming to IEC 60529, IP50 (front panel) conforming to IEC 60529 |
| marking | CE |
| maximum switching voltage | 250 V AC |
| minimum switching current | 10 mA |
| mounting position | any position in relation to normal vertical mounting plane |
| mounting support | 35 mm DIN rail conforming to EN/IEC 60715 |
| net weight | 0.068 kg |
| product certifications | cULus, CSA, GL |
| product or component type | single function relay |
| range of product | Harmony Timer Relays |
| relative humidity | 93-93 % without condensation conforming to IEC 60068-2-30 |
| shock resistance | 15 gn for 11 ms conforming to IEC 60068-2-27 |
| tightening torque | 0.6-1 N.m conforming to IEC 60947-1 |
| width | 17.5 mm |
| Supply frequency | 50...60 Hz +/- 5 % |
| Maximum power consumption in W | 1.5 W at 240 V DC |
| Reset time | 350 ms on de-energisation typical |
| Immunity to microbreaks | 20 ms |
| Power consumption in VA | 0-3 VA at 240 V AC |
| Operating rate in Hz | 10 Hz |
| Voltage range | 0.85...1.1 Us |
| Temperature drift | +/- 0.05 %/°C |
| Creepage distance | 4 kV/3 conforming to IEC 60664-1 |
| Voltage drift | +/- 0.2 %/V |
| Time delay range | 1...10 s, 1...10 h, 0.1...1 s, 6...60 s, 6...60 min, 1...10 min, 10...100 h |
| Nominal output current | 0.7 A |
| Housing material | self-extinguishing |
| Output type | solid state |
| Time delay type | H |
| Repeat accuracy | +/- 0.5 % conforming to IEC 61812-1 |
| Discrete output type | solid state |
| Setting accuracy of time delay | +/- 10 % of full scale at 25 °C conforming to IEC 61812-1 |
| Maximum delay response | 100 ms |
| Functionality | on-delay timing |
| Maximum voltage drop | <4 V 3-wire, <8 V 2-wire |
| Maximum leakage current | 5 mA |
| On-load factor | 100% |
| Component name | RE17L |
| Derating factor | 5 mA/°C |
| Maximum output current | 20 A |
| vibration resistance | 20 m/s² (f= 10-150 Hz) conforming to IEC 60068-2-6 |
| electromagnetic compatibility | electrostatic discharge immunity test: (in contact), level 3, 6 kV, conforming to IEC 61000-4-2, electrostatic discharge immunity test: (in air), level 3, 8 kV, conforming to IEC 61000-4-2, susceptibility to electromagnetic fields: (80 MHz to 1 GHz), level 3, 10 V/m, conforming to IEC 61000-4-3, electrical fast transient/burst immunity test: (capacitive connecting clip), level 3, 1 kV, conforming to IEC 61000-4-4, electrical fast transient/burst immunity test: (direct), level 3, 2 kV, conforming to IEC 61000-4-4, 1.2/50 µs shock waves immunity test: (differential mode), level 3, 1 kV, conforming to IEC 61000-4-5, 1.2/50 µs shock waves immunity test: (common mode), level 3, 2 kV, conforming to IEC 61000-4-5, conducted RF disturbances: (0.15...80 MHz), level 3, 10 V, conforming to IEC 61000-4-6, voltage dips and interruptions immunity test: (1 cycle), 0 %, conforming to IEC 61000-4-11, voltage dips and interruptions immunity test: (25/30 cycles), 70 %, conforming to IEC 61000-4-11, conducted and radiated emissions: , class B, conforming to EN 55022 |
| ambient air temperature for operation | -20-60 °C |
| standards | 2006/95/EC, EN 61000-6-1, EN 61000-6-3, EN 61000-6-2, IEC 61812-1, EN 61000-6-4, 2004/108/EC |
| safety reliability data | MTTFd = 353.8 years, B10d = 320000 |
| insulation resistance | 100 MOhm at 500 V DC conforming to IEC 60664-1 |
| Impulse Duration | 0.05 s typical |
| Electrical Durability | 100000000 cycles |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Activity | IDSIG |
|---|---|
| Part Number | RE17LHBM |
| Rated current | 0.7 A |
| [Uc] control circuit voltage | 24...240 V |
| [Uimp] rated impulse withstand voltage | 5 kV during 1.2/50 µs |
| [Us] rated supply voltage | 24...240 V AC 50/60 Hz |
| ambient air temperature for storage | -30-60 °C |
| breaking capacity | 0.5 A AC conforming to UL, 0.7 A AC at 20 °C |
| compatibility code | RE17 |
| connections - terminals | screw connectors |
| control type | selector switch front panel |
| dielectric strength | 2.5 kV 1 mA/1 minute 50 Hz conforming to IEC 61812-1 |
| input voltage | 9 V |
| IP degree of protection | IP20 (terminal block) conforming to IEC 60529, IP40 (housing) conforming to IEC 60529, IP50 (front panel) conforming to IEC 60529 |
| marking | CE |
| maximum switching voltage | 250 V AC |
| minimum switching current | 10 mA |
| mounting position | any position in relation to normal vertical mounting plane |
| mounting support | 35 mm DIN rail conforming to EN/IEC 60715 |
| net weight | 0.068 kg |
| product certifications | cULus, CSA, GL |
| product or component type | single function relay |
| range of product | Harmony Timer Relays |
| relative humidity | 93-93 % without condensation conforming to IEC 60068-2-30 |
| shock resistance | 15 gn for 11 ms conforming to IEC 60068-2-27 |
| tightening torque | 0.6-1 N.m conforming to IEC 60947-1 |
| width | 17.5 mm |
| Supply frequency | 50...60 Hz +/- 5 % |
| Maximum power consumption in W | 1.5 W at 240 V DC |
| Reset time | 350 ms on de-energisation typical |
| Immunity to microbreaks | 20 ms |
| Power consumption in VA | 0-3 VA at 240 V AC |
| Operating rate in Hz | 10 Hz |
| Voltage range | 0.85...1.1 Us |
| Temperature drift | +/- 0.05 %/°C |
| Creepage distance | 4 kV/3 conforming to IEC 60664-1 |
| Voltage drift | +/- 0.2 %/V |
| Time delay range | 1...10 s, 1...10 h, 0.1...1 s, 6...60 s, 6...60 min, 1...10 min, 10...100 h |
| Nominal output current | 0.7 A |
| Housing material | self-extinguishing |
| Output type | solid state |
| Time delay type | H |
| Repeat accuracy | +/- 0.5 % conforming to IEC 61812-1 |
| Discrete output type | solid state |
| Setting accuracy of time delay | +/- 10 % of full scale at 25 °C conforming to IEC 61812-1 |
| Maximum delay response | 100 ms |
| Functionality | on-delay timing |
| Maximum voltage drop | <4 V 3-wire, <8 V 2-wire |
| Maximum leakage current | 5 mA |
| On-load factor | 100% |
| Component name | RE17L |
| Derating factor | 5 mA/°C |
| Maximum output current | 20 A |
| vibration resistance | 20 m/s² (f= 10-150 Hz) conforming to IEC 60068-2-6 |
| electromagnetic compatibility | electrostatic discharge immunity test: (in contact), level 3, 6 kV, conforming to IEC 61000-4-2, electrostatic discharge immunity test: (in air), level 3, 8 kV, conforming to IEC 61000-4-2, susceptibility to electromagnetic fields: (80 MHz to 1 GHz), level 3, 10 V/m, conforming to IEC 61000-4-3, electrical fast transient/burst immunity test: (capacitive connecting clip), level 3, 1 kV, conforming to IEC 61000-4-4, electrical fast transient/burst immunity test: (direct), level 3, 2 kV, conforming to IEC 61000-4-4, 1.2/50 µs shock waves immunity test: (differential mode), level 3, 1 kV, conforming to IEC 61000-4-5, 1.2/50 µs shock waves immunity test: (common mode), level 3, 2 kV, conforming to IEC 61000-4-5, conducted RF disturbances: (0.15...80 MHz), level 3, 10 V, conforming to IEC 61000-4-6, voltage dips and interruptions immunity test: (1 cycle), 0 %, conforming to IEC 61000-4-11, voltage dips and interruptions immunity test: (25/30 cycles), 70 %, conforming to IEC 61000-4-11, conducted and radiated emissions: , class B, conforming to EN 55022 |
| ambient air temperature for operation | -20-60 °C |
| standards | 2006/95/EC, EN 61000-6-1, EN 61000-6-3, EN 61000-6-2, IEC 61812-1, EN 61000-6-4, 2004/108/EC |
| safety reliability data | MTTFd = 353.8 years, B10d = 320000 |
| insulation resistance | 100 MOhm at 500 V DC conforming to IEC 60664-1 |
| Impulse Duration | 0.05 s typical |
| Electrical Durability | 100000000 cycles |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account