calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
International Switched Socket with USB, Unica X, 13A, 21W, type A+C, Painted White
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | HDCWD |
|---|---|
| Number of Gangs | 2 gangs |
| Range | UNICA X |
| Product or component type | SWITCHED SOCKET WITH USB CHARGER |
| Device presentation | COMPLETE PRODUCT |
| Socket additional information | SHUTTERED |
| Type of USB power supply | USB TYPE A + C |
| Device mounting | FLUSH |
| Rated current | 13 A |
| Colour tint | PAINTED WHITE |
| Socket number | 1 |
| Rated current | 13 A 250 V, AC, 50/60 HZ |
| Surface finish | MATT |
| Surface treatment | METALLIC |
| Number of gangs | 1 GANG |
| Connector type | USB A+C |
| Integrated connection type | 1 SOCKET-OUTLET 250 V AC, MAXIMUM LOAD CURRENT: 13 A2 USB TYPE A + C 5 V DC, MAXIMUM LOAD CURRENT: 3 A |
| Material | STAINLESS STEEL |
| Shape of screw head | CROSS |
| Clamping connection capacity | 2 X 4 MM² FOR RIGID OR FLEXIBLE CABLE(S) |
| Mounting support | MOUNTING BOX |
| Fixing center | 60.3 MM |
| Height | 86 MM |
| Width | 86 MM |
| Depth | 29 MM |
| Embedding depth | 22.5 MM |
| Net weight | 182 G |
| Fixing mode | BY SCREW |
| Connections - terminals | SCREW TERMINAL |
| [Ue] rated operational voltage | 250 V |
| Network type | AC |
| Ambient air temperature for operation | 0…40 °C |
| Ambient air temperature for storage | -20…60 °C |
| Relative humidity | 0…95 % |
| Standards | IEC 60884-2-3IEC 62368-1 |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.28 CM |
| Package 1 Width | 8.6 CM |
| Package 1 Length | 8.6 CM |
| Package 1 Weight | 203 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 9.5 CM |
| Package 2 Width | 19 CM |
| Package 2 Length | 19.5 CM |
| Package 2 Weight | 2.12 KG |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 60 |
| Package 3 Height | 21 CM |
| Package 3 Width | 30 CM |
| Package 3 Length | 40 CM |
| Package 3 Weight | 13.108 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Halogen free plastic parts product |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 53 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.9687631095449731 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0006000103817609973 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 50.19337320238431 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 50 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.6141860824847717 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.6 kg CO2 eq. |
| EU RoHS Directive | Compliant |
Reviews
Description
Overview
| Activity | HDCWD |
|---|---|
| Number of Gangs | 2 gangs |
| Range | UNICA X |
| Product or component type | SWITCHED SOCKET WITH USB CHARGER |
| Device presentation | COMPLETE PRODUCT |
| Socket additional information | SHUTTERED |
| Type of USB power supply | USB TYPE A + C |
| Device mounting | FLUSH |
| Rated current | 13 A |
| Colour tint | PAINTED WHITE |
| Socket number | 1 |
| Rated current | 13 A 250 V, AC, 50/60 HZ |
| Surface finish | MATT |
| Surface treatment | METALLIC |
| Number of gangs | 1 GANG |
| Connector type | USB A+C |
| Integrated connection type | 1 SOCKET-OUTLET 250 V AC, MAXIMUM LOAD CURRENT: 13 A2 USB TYPE A + C 5 V DC, MAXIMUM LOAD CURRENT: 3 A |
| Material | STAINLESS STEEL |
| Shape of screw head | CROSS |
| Clamping connection capacity | 2 X 4 MM² FOR RIGID OR FLEXIBLE CABLE(S) |
| Mounting support | MOUNTING BOX |
| Fixing center | 60.3 MM |
| Height | 86 MM |
| Width | 86 MM |
| Depth | 29 MM |
| Embedding depth | 22.5 MM |
| Net weight | 182 G |
| Fixing mode | BY SCREW |
| Connections - terminals | SCREW TERMINAL |
| [Ue] rated operational voltage | 250 V |
| Network type | AC |
| Ambient air temperature for operation | 0…40 °C |
| Ambient air temperature for storage | -20…60 °C |
| Relative humidity | 0…95 % |
| Standards | IEC 60884-2-3IEC 62368-1 |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.28 CM |
| Package 1 Width | 8.6 CM |
| Package 1 Length | 8.6 CM |
| Package 1 Weight | 203 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 9.5 CM |
| Package 2 Width | 19 CM |
| Package 2 Length | 19.5 CM |
| Package 2 Weight | 2.12 KG |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 60 |
| Package 3 Height | 21 CM |
| Package 3 Width | 30 CM |
| Package 3 Length | 40 CM |
| Package 3 Weight | 13.108 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Halogen free plastic parts product |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 53 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.9687631095449731 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0006000103817609973 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 50.19337320238431 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 50 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.6141860824847717 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.6 kg CO2 eq. |
| EU RoHS Directive | Compliant |