Dimmer, Unica X, 2 way, 250W, 3 gang, Antique Brass
SKU :
NUX33RUD250_AB
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 543.84
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
3G 2W 250W Uni Dim w/rotary push O/F AB
Dimmer, Unica X, 2 way, 250W, 3 gang, Antique Brass
AEDÂ 543.84
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Color | Antique Brass |
|---|---|
| Part Number | NUX33RUD250_AB |
| Activity | HDCWD |
| Number of Gangs | 3 gangs |
| range of product | Unica X |
| Variation Group | 19 |
| Function Group | Dimmer |
| Product Type | Uni Dim w/rotary push |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Color | Antique Brass |
|---|---|
| Part Number | NUX33RUD250_AB |
| Activity | HDCWD |
| Number of Gangs | 3 gangs |
| range of product | Unica X |
| Variation Group | 19 |
| Function Group | Dimmer |
| Product Type | Uni Dim w/rotary push |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account