Multifunction Timer Relay - 24VDC/24..240 V AC - 2 C/O
SKU :
RE22R2MMU

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 390.54
AEDÂ 278.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
On-delay Timing Relay - 0.05s…300h - 24…240V AC/DC - 1C/O
Multifunction Timer Relay - 24VDC/24..240 V AC - 2 C/O
AEDÂ 390.54
AEDÂ 278.00
- Description
- Specifications
- Documents
- Reviews
Description
How to Video
Promotional Video
Overview
Activity | IDSIG |
---|---|
Part Number | RE22R2MMU |
Rated current | 5:00 AM |
[Uc] control circuit voltage | 24 V, 24...240 V |
[Uimp] rated impulse withstand voltage | 5 kV for 1.2-50 µs conforming to IEC 60664-1, 5 kV conforming to IEC 61812-1 |
[Us] rated supply voltage | 24...240 V AC, 24 V DC |
ambient air temperature for storage | -30-60 °C |
breaking capacity | 2000 VA |
connections - terminals | screw connectors |
control type | rotary knob front panel |
device short name | RE22 |
dielectric strength | 2.5 kV for 1 mA/1 minute at 50 Hz conforming to IEC 61812-1 |
IP degree of protection | IP40 housing: conforming to IEC 60529, IP20 terminal block: conforming to IEC 60529, IP40 front face: conforming to IEC 60529 |
maximum switching voltage | 250 V |
mechanical durability | 10000000 cycles |
minimum switching current | 10 mA at 5 V |
mounting position | any position in relation to normal vertical mounting plane |
mounting support | 35 mm DIN rail conforming to EN/IEC 60715 |
net weight | 0.09 kg |
product certifications | cULus, CSA, CE, CCC, RCM, GL, EAC |
product or component type | multifunction relay |
range of product | Harmony Timer Relays |
relative humidity | 93-93 %, without condensation conforming to IEC 60068-2-30 |
shock resistance | 15 gn for 11 ms conforming to IEC 60068-2-27 |
tightening torque | 0.6-1 N.m conforming to IEC 60947-1 |
width | 22.5 mm |
contacts type and composition | 2 C/O |
Supply frequency | 50...60 Hz +/- 5 % |
Reset time | 120 ms on de-energisation |
Immunity to microbreaks | 10 ms |
Power consumption in VA | 50-50 VA at 240 V AC |
Voltage range | 0.85...1.1 Us |
Temperature drift | +/- 0.05 %/°C |
Voltage drift | +/- 0.2 %/V |
Time delay range | 10...100 h, 6...60 s, 0.1...1 s, 1...10 h, 1...10 s, 1...10 min, 6...60 min |
Nominal output current | 8:00 AM |
Housing material | self-extinguishing |
Output type | relay |
Time delay type | A, Ac, At, B, Bw, C, D, Di, H, Ht |
Repeat accuracy | +/- 0.5 % conforming to IEC 61812-1 |
Discrete output type | relay |
Setting accuracy of time delay | +/- 10 % of full scale at 25 °C conforming to IEC 61812-1 |
Maximum delay response | 100 ms |
Minimum pulse duration | 30 ms, 100 ms under load |
Maximum switching current | 8 mA |
Functionality | multifunction |
vibration resistance | 20 m/s² (f= 10-150 Hz) conforming to IEC 60068-2-6 |
status LED | LED green (flashing) for timing in progress, LED green (steady) for power ON, LED yellow for relay energised |
electromagnetic compatibility | electrostatic discharge immunity test - test level: 6 kV level 3 (contact discharge) conforming to EN/IEC 61000-4-2, electrostatic discharge immunity test - test level: 8 kV level 3 (air discharge) conforming to EN/IEC 61000-4-2, fast transients immunity test - test level: 1 kV level 3 (capacitive connecting clip) conforming to IEC 61000-4-4, fast transients immunity test - test level: 2 kV level 3 (direct contact) conforming to IEC 61000-4-4, surge immunity test - test level: 1 kV level 3 (differential mode) conforming to IEC 61000-4-5, surge immunity test - test level: 2 kV level 3 (common mode) conforming to IEC 61000-4-5, radiated radio-frequency electromagnetic field immunity test - test level: 10 V level 3 (0.15...80 MHz) conforming to IEC 61000-4-6, electromagnetic field immunity test - test level: 10 V/m level 3 (80 MHz...1 GHz) conforming to IEC 61000-4-3, immunity to microbreaks and voltage drops - test level: 30 % (500 ms) conforming to IEC 61000-4-11, immunity to microbreaks and voltage drops - test level: 100 % (20 ms) conforming to IEC 61000-4-11, conducted and radiated emissions class B conforming to EN 55022 |
ambient air temperature for operation | -20-60 °C |
standards | IEC 61812-1, EN 61000-6-1, EN 61000-6-2, EN 61000-6-3, EN 61000-6-4 |
safety reliability data | MTTFd = 182.6 years, B10d = 170000 |
insulation resistance | 100 MOhm at 500 V DC conforming to IEC 60664-1 |
Directives | 2004/108/EC - electromagnetic compatibility, 2006/95/EC - low voltage directive |
Electrical Durability | 100000 cycles for resistive load, 8 A at 250 V, AC |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
How to Video
Promotional Video
Overview
Activity | IDSIG |
---|---|
Part Number | RE22R2MMU |
Rated current | 5:00 AM |
[Uc] control circuit voltage | 24 V, 24...240 V |
[Uimp] rated impulse withstand voltage | 5 kV for 1.2-50 µs conforming to IEC 60664-1, 5 kV conforming to IEC 61812-1 |
[Us] rated supply voltage | 24...240 V AC, 24 V DC |
ambient air temperature for storage | -30-60 °C |
breaking capacity | 2000 VA |
connections - terminals | screw connectors |
control type | rotary knob front panel |
device short name | RE22 |
dielectric strength | 2.5 kV for 1 mA/1 minute at 50 Hz conforming to IEC 61812-1 |
IP degree of protection | IP40 housing: conforming to IEC 60529, IP20 terminal block: conforming to IEC 60529, IP40 front face: conforming to IEC 60529 |
maximum switching voltage | 250 V |
mechanical durability | 10000000 cycles |
minimum switching current | 10 mA at 5 V |
mounting position | any position in relation to normal vertical mounting plane |
mounting support | 35 mm DIN rail conforming to EN/IEC 60715 |
net weight | 0.09 kg |
product certifications | cULus, CSA, CE, CCC, RCM, GL, EAC |
product or component type | multifunction relay |
range of product | Harmony Timer Relays |
relative humidity | 93-93 %, without condensation conforming to IEC 60068-2-30 |
shock resistance | 15 gn for 11 ms conforming to IEC 60068-2-27 |
tightening torque | 0.6-1 N.m conforming to IEC 60947-1 |
width | 22.5 mm |
contacts type and composition | 2 C/O |
Supply frequency | 50...60 Hz +/- 5 % |
Reset time | 120 ms on de-energisation |
Immunity to microbreaks | 10 ms |
Power consumption in VA | 50-50 VA at 240 V AC |
Voltage range | 0.85...1.1 Us |
Temperature drift | +/- 0.05 %/°C |
Voltage drift | +/- 0.2 %/V |
Time delay range | 10...100 h, 6...60 s, 0.1...1 s, 1...10 h, 1...10 s, 1...10 min, 6...60 min |
Nominal output current | 8:00 AM |
Housing material | self-extinguishing |
Output type | relay |
Time delay type | A, Ac, At, B, Bw, C, D, Di, H, Ht |
Repeat accuracy | +/- 0.5 % conforming to IEC 61812-1 |
Discrete output type | relay |
Setting accuracy of time delay | +/- 10 % of full scale at 25 °C conforming to IEC 61812-1 |
Maximum delay response | 100 ms |
Minimum pulse duration | 30 ms, 100 ms under load |
Maximum switching current | 8 mA |
Functionality | multifunction |
vibration resistance | 20 m/s² (f= 10-150 Hz) conforming to IEC 60068-2-6 |
status LED | LED green (flashing) for timing in progress, LED green (steady) for power ON, LED yellow for relay energised |
electromagnetic compatibility | electrostatic discharge immunity test - test level: 6 kV level 3 (contact discharge) conforming to EN/IEC 61000-4-2, electrostatic discharge immunity test - test level: 8 kV level 3 (air discharge) conforming to EN/IEC 61000-4-2, fast transients immunity test - test level: 1 kV level 3 (capacitive connecting clip) conforming to IEC 61000-4-4, fast transients immunity test - test level: 2 kV level 3 (direct contact) conforming to IEC 61000-4-4, surge immunity test - test level: 1 kV level 3 (differential mode) conforming to IEC 61000-4-5, surge immunity test - test level: 2 kV level 3 (common mode) conforming to IEC 61000-4-5, radiated radio-frequency electromagnetic field immunity test - test level: 10 V level 3 (0.15...80 MHz) conforming to IEC 61000-4-6, electromagnetic field immunity test - test level: 10 V/m level 3 (80 MHz...1 GHz) conforming to IEC 61000-4-3, immunity to microbreaks and voltage drops - test level: 30 % (500 ms) conforming to IEC 61000-4-11, immunity to microbreaks and voltage drops - test level: 100 % (20 ms) conforming to IEC 61000-4-11, conducted and radiated emissions class B conforming to EN 55022 |
ambient air temperature for operation | -20-60 °C |
standards | IEC 61812-1, EN 61000-6-1, EN 61000-6-2, EN 61000-6-3, EN 61000-6-4 |
safety reliability data | MTTFd = 182.6 years, B10d = 170000 |
insulation resistance | 100 MOhm at 500 V DC conforming to IEC 60664-1 |
Directives | 2004/108/EC - electromagnetic compatibility, 2006/95/EC - low voltage directive |
Electrical Durability | 100000 cycles for resistive load, 8 A at 250 V, AC |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account