calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
Push-button Pro T, Merten System M, aluminium, matt, Temperature sensor, Touchless mode
- Description
- Specifications
- Environmental Data
- Reviews
Description
Overview
| Activity | HDCOS |
|---|---|
| Aesthetic name | M-STARM-PLANSYSTEM MM-SMARTM-PLAN GLASSM-ARCM-ELEGANCE |
| Product or component type | PUSH-BUTTON |
| Bus type | KNX |
| Main colour tint | ALUMINIUM |
| control type | TOUCH TYPETOUCHLESS |
| Sensor type | TEMPERATURE |
| Device mounting | FLUSH |
| Number of FUNCTION keys | 4 |
| Function available | PULSE EDGES TRIGGER 1-, 2-, 4- OR 8-BIT TELEGRAMSEXPRESS SETTING: CALLS UP A PRE-SET CONFIGURATIONPUSH-BUTTON WITH 1 TO 4 OPERATING BUTTONSNIGHT MODE: LEDS LIGHT UP WITH REDUCED BRIGHTNESSPROGRAMMABLE WITH ETS4 AND HIGHERPULSE EDGES WITH 2-BYTE TELEGRAMSWITH STATUS DISPLAYSBLIND (SINGLE/DUAL-SURFACE)BACKLIT SYMBOLSDISABLE FUNCTIONSSCENE RETRIEVALBEHAVIOUR AND BRIGHTNESS OF THE STATUS DISPLAYS8-BIT LINEAR REGULATORSWITCHING, TOGGLING, DIMMING (SINGLE/DUAL-SURFACE)DISMANTLING PROTECTION WITH ACCESORIESADVANCED SETTING: INDIVIDUAL CONFIGURATIONSCENE SAVINGPROXIMITY FUNCTION |
| Local signalling | 1 LED PER CHANNEL (WHITE/GREEN) |
| Marking | WITH SYMBOLS |
| Material | PLASTIC |
| Colour tint | ALUMINIUM |
| surface treatment | VARNISHED |
| Width | 55 MM |
| Height | 55 MM |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 6.500 CM |
| Package 1 Width | 7.600 CM |
| Package 1 Length | 7.700 CM |
| Package 1 Weight | 86.000 G |
| Unit Type of Package 2 | CAR |
| Number of Units in Package 2 | 50 |
| Package 2 Height | 20.500 CM |
| Package 2 Width | 30.800 CM |
| Package 2 Length | 40.300 CM |
| Package 2 Weight | 5.366 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Halogen free product |
| PVC free | Yes |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 2 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.7172049999999996 |
| Huella de carbono de la fase de fabricación [A1 a A3] | 2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.011096149999999999 |
| Huella de carbono de la fase de distribución [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.028382150000000002 |
| Huella de carbono de la fase de instalación [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.259783105 |
| Huella de carbono de la fase de uso [B2, B3, B4, B6] | 0.3 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.015156425 |
| Huella de carbono de la fase de fin de vida [C1 a C4] | 0 kg CO2 eq. |
| SCIP Number | F0f2d646-8875-41ef-9cb4-aca68a0b7192 |
| EU RoHS Directive | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | HDCOS |
|---|---|
| Aesthetic name | M-STARM-PLANSYSTEM MM-SMARTM-PLAN GLASSM-ARCM-ELEGANCE |
| Product or component type | PUSH-BUTTON |
| Bus type | KNX |
| Main colour tint | ALUMINIUM |
| control type | TOUCH TYPETOUCHLESS |
| Sensor type | TEMPERATURE |
| Device mounting | FLUSH |
| Number of FUNCTION keys | 4 |
| Function available | PULSE EDGES TRIGGER 1-, 2-, 4- OR 8-BIT TELEGRAMSEXPRESS SETTING: CALLS UP A PRE-SET CONFIGURATIONPUSH-BUTTON WITH 1 TO 4 OPERATING BUTTONSNIGHT MODE: LEDS LIGHT UP WITH REDUCED BRIGHTNESSPROGRAMMABLE WITH ETS4 AND HIGHERPULSE EDGES WITH 2-BYTE TELEGRAMSWITH STATUS DISPLAYSBLIND (SINGLE/DUAL-SURFACE)BACKLIT SYMBOLSDISABLE FUNCTIONSSCENE RETRIEVALBEHAVIOUR AND BRIGHTNESS OF THE STATUS DISPLAYS8-BIT LINEAR REGULATORSWITCHING, TOGGLING, DIMMING (SINGLE/DUAL-SURFACE)DISMANTLING PROTECTION WITH ACCESORIESADVANCED SETTING: INDIVIDUAL CONFIGURATIONSCENE SAVINGPROXIMITY FUNCTION |
| Local signalling | 1 LED PER CHANNEL (WHITE/GREEN) |
| Marking | WITH SYMBOLS |
| Material | PLASTIC |
| Colour tint | ALUMINIUM |
| surface treatment | VARNISHED |
| Width | 55 MM |
| Height | 55 MM |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 6.500 CM |
| Package 1 Width | 7.600 CM |
| Package 1 Length | 7.700 CM |
| Package 1 Weight | 86.000 G |
| Unit Type of Package 2 | CAR |
| Number of Units in Package 2 | 50 |
| Package 2 Height | 20.500 CM |
| Package 2 Width | 30.800 CM |
| Package 2 Length | 40.300 CM |
| Package 2 Weight | 5.366 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Halogen free product |
| PVC free | Yes |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 2 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.7172049999999996 |
| Huella de carbono de la fase de fabricación [A1 a A3] | 2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.011096149999999999 |
| Huella de carbono de la fase de distribución [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.028382150000000002 |
| Huella de carbono de la fase de instalación [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.259783105 |
| Huella de carbono de la fase de uso [B2, B3, B4, B6] | 0.3 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.015156425 |
| Huella de carbono de la fase de fin de vida [C1 a C4] | 0 kg CO2 eq. |
| SCIP Number | F0f2d646-8875-41ef-9cb4-aca68a0b7192 |
| EU RoHS Directive | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |