calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. Modicon ABLP switch mode power supplies are totally electronic and regulated
- 2. Modicon ABLP power supplies: designed to supply control circuits in commercial applications from 100W up to 240W
- 3. Modicon ABLP switch mode power supplies figure an anti-harmonic PFC input filter
- 4. Modicon ABLP switch mode power supplies figure a high degree of output voltage stability, adjustable by potentiometer
- 5. Modicon ABLP switch mode power supplies figure a built-in thermal overload protection
- 6. Modicon ABLP are compliant with IEC 61000-3-2 allowing to be used on public/industrial distribution networks
- 7. Modicon ABLP switch mode power supplies are conform to worldwide standards such as UL 508, CSA, TÜV certifications
- 8. Installation of Modicon ABLP power supplies is flexible: up to 12 threads for fixing screws
- 9. Modicon ABLP switch mode power supplies have overload and short-circuit protection
Mounting kit for Power Supply, up to 150W
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | IDMST |
|---|---|
| Range of product | MODICON POWER SUPPLY |
| Product or component type | MOUNTING KIT |
| Accessory / separate part category | MOUNTING AND FIXING ACCESSORIES |
| Accessory / separate part destination | POWER SUPPLY |
| Quantity per set | SET OF 1 |
| Net weight | 0.265 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 5.000 CM |
| Package 1 Width | 9.500 CM |
| Package 1 Length | 16.500 CM |
| Package 1 Weight | 262.000 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 32 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 8.941 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| EU RoHS Directive | Compliant |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | IDMST |
|---|---|
| Range of product | MODICON POWER SUPPLY |
| Product or component type | MOUNTING KIT |
| Accessory / separate part category | MOUNTING AND FIXING ACCESSORIES |
| Accessory / separate part destination | POWER SUPPLY |
| Quantity per set | SET OF 1 |
| Net weight | 0.265 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 5.000 CM |
| Package 1 Width | 9.500 CM |
| Package 1 Length | 16.500 CM |
| Package 1 Weight | 262.000 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 32 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 8.941 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| EU RoHS Directive | Compliant |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |