
calcActive())">
motor mechanism MCH 200 to 240 V AC
47894
AEDÂ 4,041.21
AEDÂ 2,692.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

47894
motor mechanism MCH 200 to 240 V AC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
motor mechanism MCH 200 to 240 V AC
AEDÂ 4,041.21
AEDÂ 2,692.00
Product Details
Activity | PPACB |
---|---|
Part Number | 47894 |
[Uc] control circuit voltage | 200/240 V AC 50/60 Hz |
accessory / separate part category | spare parts for MasterPact NW |
control type | motor mechanism |
device application | automatic spring charging |
device short name | gear motor MCH |
product or component type | motor mechanism |
Range | MasterPacT |
Range Compatibility | Masterpact (MasterPact NW) circuit breaker, EasyPact (EasyPact MVS) circuit breaker |
range of product | MasterPact NW |
Threshold tripping voltage | 0.85...1.1 Un |
Maximum charging time | 4 s |
Maximum power consumption in VA | 180 VA |
Maximum operating frequency | <= 3 cycles per minute |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account