calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
Modicon PoE (Power over Ethernet) Managed Switch - 8 Gigabit ports for copper - extended temperature
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | IDPAC |
|---|---|
| Range of product | MODICON NETWORKING |
| Product or component type | ETHERNET TCP/IP MANAGED SWITCH |
| Communication port protocol | ETHERNET TCP/IPSSHHTTPHTTPSSNMPRS232SFTPSCPLLDPTELNETSNTP |
| Port Ethernet | 10/100/1000 BASE-TX - 8 PORT(S) COPPER CABLE |
| Maximum number of switches in cascade | UNLIMITED |
| Cybersecurity | PORT HARDENINGIP-BASED PORT SECURITYMAC-BASED PORT SECURITYPORT-BASED ACCESS CONTROLROLE-BASED ACCESS CONTROLRADIUS ASSIGNMENTHTTPSDOS PREVENTIONVLAN-BASED ACLAUDIT TRAILSNMP LOGGINGPRE-LOGIN BANNER |
| Integrated connection type | SHIELDED RJ45 COPPER (GBIT) |
| Transmission support medium | TWISTED SHIELDED PAIRS CABLE CAT 5E FOR COPPER (GBIT) |
| Maximum cable distance between devices | 100 M COPPER (GBIT) |
| Ethernet service | CONFIGURATION VIA WEB SERVERVLANMULTICAST FILTERINGDATA STREAM CONTROLIGMP SNOOPINGSNMP-TRAPS AND SYSLOG |
| Communication service | TFTPQUALITY OF SERVICE (QOS)PORT MONITORINGPORT MIRRORINGADDRESS CONFLICT DETECTION |
| Diagnostics run time | SIGNAL CONTACTSELF TESTMAC NOTIFICATION |
| Maximum number of switches in a ring | 50 |
| Redundancy | HIPER RINGRSTPLINK AGGREGATIONLINK BACKUPREDUNDANT NETWORK COUPLINGMRP |
| [Us] rated supply voltage | 24 V |
| Supply voltage limits | 18…30 V DC SELV |
| Power consumption in W | 106 W |
| Electrical connection | REMOVABLE CONNECTOR 6 WAYS POWER SUPPLY |
| Mounting support | 35 MM SYMMETRICAL DIN RAIL |
| Marking | CECULUSRCM |
| Function available | SECURITY STATUSALARMS (TRAPS)SYSTEM INFORMATIONREPORT |
| Local signalling | 1 DUAL COLOUR LED (GREEN/YELLOW) FOR P1 P2 POWER SUPPLIES1 DUAL COLOUR LED (GREEN/RED) FOR DEVICE STATUS1 DUAL COLOUR LED (GREEN/YELLOW) FOR MEMORY KEY STATUS1 DUAL COLOUR LED (GREEN/YELLOW) FOR POE POWER SUPPLY1 DUAL COLOUR LED (GREEN/YELLOW) FOR CHANNEL DIAGNOSTIC |
| Alarm output | 1 VOLTFREE CONTACT 1 A |
| Alarm function | POWER SUPPLY FAULTDATA LINK STATUSSWITCH FAULTTEMPERATURE THRESHOLDREDUNDANCY RING FAULTINCORRECT CONFIGURATIONEXTERNAL MEMORY REMOVED |
| Ethernet cabling system | TF SWITCHES |
| Width | 122.4 MM |
| Height | 144.2 MM |
| Depth | 117.15 MM |
| Net weight | 1.4 KG |
| Ambient air temperature for operation | -40…70 °C |
| Relative humidity | 1…95 % NON-CONDENSING |
| IP degree of protection | IP30 |
| Directives | 2014/35/EU - LOW VOLTAGE DIRECTIVE2014/30/EU - ELECTROMAGNETIC COMPATIBILITY |
| Standards | UL 61010-2-201EN/IEC 61131-2EN/IEC 62368-1IEC 62443-4-2EN 50121-4 |
| Product certifications | CEULRCMDNVATEXEACUKCAUKEXCSA C22-2 No 213 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 22.5 CM |
| Package 1 Width | 20.5 CM |
| Package 1 Length | 22.5 CM |
| Package 1 Weight | 1.4 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |
| EU RoHS Directive | Compliant By Exemption |
Reviews
Description
Overview
| Activity | IDPAC |
|---|---|
| Range of product | MODICON NETWORKING |
| Product or component type | ETHERNET TCP/IP MANAGED SWITCH |
| Communication port protocol | ETHERNET TCP/IPSSHHTTPHTTPSSNMPRS232SFTPSCPLLDPTELNETSNTP |
| Port Ethernet | 10/100/1000 BASE-TX - 8 PORT(S) COPPER CABLE |
| Maximum number of switches in cascade | UNLIMITED |
| Cybersecurity | PORT HARDENINGIP-BASED PORT SECURITYMAC-BASED PORT SECURITYPORT-BASED ACCESS CONTROLROLE-BASED ACCESS CONTROLRADIUS ASSIGNMENTHTTPSDOS PREVENTIONVLAN-BASED ACLAUDIT TRAILSNMP LOGGINGPRE-LOGIN BANNER |
| Integrated connection type | SHIELDED RJ45 COPPER (GBIT) |
| Transmission support medium | TWISTED SHIELDED PAIRS CABLE CAT 5E FOR COPPER (GBIT) |
| Maximum cable distance between devices | 100 M COPPER (GBIT) |
| Ethernet service | CONFIGURATION VIA WEB SERVERVLANMULTICAST FILTERINGDATA STREAM CONTROLIGMP SNOOPINGSNMP-TRAPS AND SYSLOG |
| Communication service | TFTPQUALITY OF SERVICE (QOS)PORT MONITORINGPORT MIRRORINGADDRESS CONFLICT DETECTION |
| Diagnostics run time | SIGNAL CONTACTSELF TESTMAC NOTIFICATION |
| Maximum number of switches in a ring | 50 |
| Redundancy | HIPER RINGRSTPLINK AGGREGATIONLINK BACKUPREDUNDANT NETWORK COUPLINGMRP |
| [Us] rated supply voltage | 24 V |
| Supply voltage limits | 18…30 V DC SELV |
| Power consumption in W | 106 W |
| Electrical connection | REMOVABLE CONNECTOR 6 WAYS POWER SUPPLY |
| Mounting support | 35 MM SYMMETRICAL DIN RAIL |
| Marking | CECULUSRCM |
| Function available | SECURITY STATUSALARMS (TRAPS)SYSTEM INFORMATIONREPORT |
| Local signalling | 1 DUAL COLOUR LED (GREEN/YELLOW) FOR P1 P2 POWER SUPPLIES1 DUAL COLOUR LED (GREEN/RED) FOR DEVICE STATUS1 DUAL COLOUR LED (GREEN/YELLOW) FOR MEMORY KEY STATUS1 DUAL COLOUR LED (GREEN/YELLOW) FOR POE POWER SUPPLY1 DUAL COLOUR LED (GREEN/YELLOW) FOR CHANNEL DIAGNOSTIC |
| Alarm output | 1 VOLTFREE CONTACT 1 A |
| Alarm function | POWER SUPPLY FAULTDATA LINK STATUSSWITCH FAULTTEMPERATURE THRESHOLDREDUNDANCY RING FAULTINCORRECT CONFIGURATIONEXTERNAL MEMORY REMOVED |
| Ethernet cabling system | TF SWITCHES |
| Width | 122.4 MM |
| Height | 144.2 MM |
| Depth | 117.15 MM |
| Net weight | 1.4 KG |
| Ambient air temperature for operation | -40…70 °C |
| Relative humidity | 1…95 % NON-CONDENSING |
| IP degree of protection | IP30 |
| Directives | 2014/35/EU - LOW VOLTAGE DIRECTIVE2014/30/EU - ELECTROMAGNETIC COMPATIBILITY |
| Standards | UL 61010-2-201EN/IEC 61131-2EN/IEC 62368-1IEC 62443-4-2EN 50121-4 |
| Product certifications | CEULRCMDNVATEXEACUKCAUKEXCSA C22-2 No 213 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 22.5 CM |
| Package 1 Width | 20.5 CM |
| Package 1 Length | 22.5 CM |
| Package 1 Weight | 1.4 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |
| EU RoHS Directive | Compliant By Exemption |