Modbus line terminator - for end of RS485 line - RJ45 connector
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Modbus line terminator - for end of RS485 line - RJ45 connector
Excl. Tax
Excl. Tax
Product Details
Activity | IDVSD |
---|---|
Pincode Group | default |
Part Number | VW3A8306RC |
accessory / separate part category | connection accessory |
accessory / separate part destination | RJ45 connector |
Accessory / separate part type | line terminator |
net weight | 0.2 kg |
Quantity per set | set of 2 |
range of product | Altivar |
Bus type | Modbus |
Terminator capacitance | 1 nF |
Terminator resistance | 120 Ohm |
Communication Port Protocol | Modbus |
Range Compatibility | Altivar 61, Altivar 71Q, Altivar Easy 310, Altivar 31, Preventa XPS MF, Altivar Machine ATV320, Altivar 32, Lexium SD3, Modicon LMC058, Altivar Easy 610, Altivar 21, Zelio Logic, Altivar Process ATV600, Altistart 48, Altivar Process ATV900, Modicon M258, Altivar 312, Altivar Machine ATV340 except Sercos drives, Modicon M238, Altivar 61Q, Altivar 31C, Altistart 22, Altivar 212, Altivar 71, Altivar 12 |