Mita - empty floor box - 3 compartments - plastic - 70 mm
SKU :
INS53070

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 249.55
AEDÂ 214.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Floor boxes suitable for Carpet flooring
Mita - empty floor box - 3 compartments - plastic - 70 mm
AEDÂ 249.55
AEDÂ 214.00
- Specifications
- Documents
- Reviews
Overview
Part Number | INS53070 |
---|---|
Activity | HDCWD |
Weight | 2.44 kg |
Package1 Length*Width*Height | 37.5 cm x 23.8 cm x 7.8 cm |
Adjustment | adjustable in depth 70-70 mm |
ambient air temperature for operation | -25-60 °C |
Cabling Installation System | floor box |
Colour | grey |
Colour | Grey |
Compartment Partitioning | 3 compartments |
Depth | 75 mm |
device application | installation |
Device Presentation | empty |
Directives | 2014/35/EU - low voltage directive |
Embedding Depth | 60 mm |
Floor Box Shape | rectangular |
Height | 222 mm |
IP degree of protection | IP20 |
Material | PA/ABS, sheet steel |
product compatibility | 87 mm mounting plate |
product or component type | floor outlet box |
Quality Labels | CE |
Quantity per set | set of 1 |
Range | Mita |
range of product | Mita |
standards | BS EN 60670-23:2008, 73/23/EEC, 93/68/EEC |
Type of Floor | raised floor |
width | 348 mm |
ambient air temperature for operation | -25-60 °C |
standards | BS EN 60670-23:2008, 73/23/EEC, 93/68/EEC |
product compatibility | 87 mm mounting plate |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
Part Number | INS53070 |
---|---|
Activity | HDCWD |
Weight | 2.44 kg |
Package1 Length*Width*Height | 37.5 cm x 23.8 cm x 7.8 cm |
Adjustment | adjustable in depth 70-70 mm |
ambient air temperature for operation | -25-60 °C |
Cabling Installation System | floor box |
Colour | grey |
Colour | Grey |
Compartment Partitioning | 3 compartments |
Depth | 75 mm |
device application | installation |
Device Presentation | empty |
Directives | 2014/35/EU - low voltage directive |
Embedding Depth | 60 mm |
Floor Box Shape | rectangular |
Height | 222 mm |
IP degree of protection | IP20 |
Material | PA/ABS, sheet steel |
product compatibility | 87 mm mounting plate |
product or component type | floor outlet box |
Quality Labels | CE |
Quantity per set | set of 1 |
Range | Mita |
range of product | Mita |
standards | BS EN 60670-23:2008, 73/23/EEC, 93/68/EEC |
Type of Floor | raised floor |
width | 348 mm |
ambient air temperature for operation | -25-60 °C |
standards | BS EN 60670-23:2008, 73/23/EEC, 93/68/EEC |
product compatibility | 87 mm mounting plate |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account