
calcActive())">
Mita - 87 mm mounting plate - blank
INS55326
AEDÂ 23.13
AEDÂ 20.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

INS55326
Mita - 87 mm mounting plate - blank
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
Mita - 87 mm mounting plate - blank
AEDÂ 23.13
AEDÂ 20.00
Product Details
Part Number | INS55326 |
---|---|
Activity | HDCWD |
Weight | 145.9 g |
Package1 Length*Width*Height | 17.3 cm x 8.8 cm x 0.15 cm |
accessory / separate part category | mounting accessory |
ambient air temperature for operation | -25-60 °C |
Cabling Installation System | floor box, screeded floor box |
Colour | blue (RAL 5003) |
Colour | Blue (ral 5003) |
Depth | 1 mm |
Device Presentation | empty |
Floor Box Shape | rectangular |
IP degree of protection | IP20 |
Length | 173 mm |
Material | sheet steel, PA (polyamide) 6 |
Mounting Plate Description | plain |
Product Destination | 3 compartments floor outlet box |
product or component type | mounting plate |
Quantity per set | set of 1 |
Range | Mita |
Range Compatibility | mounting plate |
Thickness | 1.2 mm |
Type of Floor | screeded floor, raised floor |
width | 87 mm |
ambient air temperature for operation | -25-60 °C |
Range Compatibility | Mita mounting plate |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account