Miniature plug-in relay, 5 A, 2 CO, without LED, 230 V AC
SKU :
RXM2LB1P7
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 25.82
AEDÂ 19.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
NFC 3 phase monitoring relay, Harmony, 8A, 2CO, multifunction, 208…480V AC
Miniature plug-in relay, 5 A, 2 CO, without LED, 230 V AC
AEDÂ 25.82
AEDÂ 19.00
- Description
- Specifications
- Documents
- Reviews
Description
How to Video
Promotional Video
Overview
| Activity | IDSIG |
|---|---|
| Part Number | RXM2LB1P7 |
| Rated current | 5:00 AM |
| [Ithe] conventional enclosed thermal current | 5 A at -40-55 °C |
| [Uc] control circuit voltage | 230 V AC 50/60 Hz |
| [Ui] rated insulation voltage | 250 V conforming to IEC |
| [Uimp] rated impulse withstand voltage | 4 kV during 1.2/50 µs conforming to IEC 61810-7 |
| ambient air temperature for storage | -40-85 °C |
| average coil consumption in VA | 1.2-1.2 AC |
| average resistance | 16500 Ohm at 23 °C +/- 15 % |
| CAD overall depth | 46 mm |
| CAD overall height | 27 mm |
| CAD overall width | 21 mm |
| coil interference suppression | without |
| compatibility code | RXM |
| contact operation | standard |
| contacts material | silver alloy (Ag/Ni) |
| control type | without push-button |
| device short name | RXM |
| dielectric strength | 2000 V AC between coil and contact with basic insulation, 2000 V AC between poles with basic insulation, 1000 V AC between contacts with micro disconnection |
| drop-out voltage threshold | >= 0.15 Uc AC |
| IP degree of protection | IP40 conforming to EN/IEC 60529 |
| load current | 5 A at 250 V AC, 5 A at 28 V DC |
| maximum switching capacity | 1250 VA AC, 140 W DC |
| maximum switching voltage | 250 V AC, 28 V DC |
| mechanical durability | 10000000 cycles |
| minimum switching capacity | 170 mW |
| minimum switching current | 10 mA |
| minimum switching voltage | 17 V |
| operating position | any position |
| operating rate | <= 1200 cycles/hour under load, <= 18000 cycles/hour no-load |
| operating time | 20 ms between coil de-energisation and making of the Off-delay contact, 20 ms between coil energisation and making of the On-delay contact |
| pollution degree | 3 |
| product or component type | plug-in relay |
| protection category | RT I |
| range of product | Harmony Electromechanical Relays |
| rated operational voltage limits | 184...253 V AC |
| sale per indivisible quantity | 10 |
| series name | Miniature |
| shock resistance | 30 gn for not operating conforming to EN/IEC 60068-2-27, 10 gn for in operation conforming to EN/IEC 60068-2-27 |
| test levels | level A group mounting |
| utilisation coefficient | 20% |
| contacts type and composition | 2 C/O |
| vibration resistance | 3 gn, amplitude = +/- 1 mm (f = 10-50 Hz)operating conforming to EN/IEC 60068-2-6, 6 gn, amplitude = +/- 1 mm (f = 10-50 Hz)not operating conforming to EN/IEC 60068-2-6 |
| status LED | without |
| ambient air temperature for operation | -40-55 °C |
| standards | CE, EN/IEC 61810-1 (iss. 2) |
| [Ie] rated operational current | 5 A (AC-1/DC-1) NO conforming to IEC, 2.5 A (AC-1/DC-1) NC conforming to IEC, 1 A at 28 V (DC-13) NO |
| safety reliability data | B10d = 100000 |
| Electrical Durability | 100000 cycles for resistive load, 50000 cycles, 1 A at 28 V, DC-13 NO |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
How to Video
Promotional Video
Overview
| Activity | IDSIG |
|---|---|
| Part Number | RXM2LB1P7 |
| Rated current | 5:00 AM |
| [Ithe] conventional enclosed thermal current | 5 A at -40-55 °C |
| [Uc] control circuit voltage | 230 V AC 50/60 Hz |
| [Ui] rated insulation voltage | 250 V conforming to IEC |
| [Uimp] rated impulse withstand voltage | 4 kV during 1.2/50 µs conforming to IEC 61810-7 |
| ambient air temperature for storage | -40-85 °C |
| average coil consumption in VA | 1.2-1.2 AC |
| average resistance | 16500 Ohm at 23 °C +/- 15 % |
| CAD overall depth | 46 mm |
| CAD overall height | 27 mm |
| CAD overall width | 21 mm |
| coil interference suppression | without |
| compatibility code | RXM |
| contact operation | standard |
| contacts material | silver alloy (Ag/Ni) |
| control type | without push-button |
| device short name | RXM |
| dielectric strength | 2000 V AC between coil and contact with basic insulation, 2000 V AC between poles with basic insulation, 1000 V AC between contacts with micro disconnection |
| drop-out voltage threshold | >= 0.15 Uc AC |
| IP degree of protection | IP40 conforming to EN/IEC 60529 |
| load current | 5 A at 250 V AC, 5 A at 28 V DC |
| maximum switching capacity | 1250 VA AC, 140 W DC |
| maximum switching voltage | 250 V AC, 28 V DC |
| mechanical durability | 10000000 cycles |
| minimum switching capacity | 170 mW |
| minimum switching current | 10 mA |
| minimum switching voltage | 17 V |
| operating position | any position |
| operating rate | <= 1200 cycles/hour under load, <= 18000 cycles/hour no-load |
| operating time | 20 ms between coil de-energisation and making of the Off-delay contact, 20 ms between coil energisation and making of the On-delay contact |
| pollution degree | 3 |
| product or component type | plug-in relay |
| protection category | RT I |
| range of product | Harmony Electromechanical Relays |
| rated operational voltage limits | 184...253 V AC |
| sale per indivisible quantity | 10 |
| series name | Miniature |
| shock resistance | 30 gn for not operating conforming to EN/IEC 60068-2-27, 10 gn for in operation conforming to EN/IEC 60068-2-27 |
| test levels | level A group mounting |
| utilisation coefficient | 20% |
| contacts type and composition | 2 C/O |
| vibration resistance | 3 gn, amplitude = +/- 1 mm (f = 10-50 Hz)operating conforming to EN/IEC 60068-2-6, 6 gn, amplitude = +/- 1 mm (f = 10-50 Hz)not operating conforming to EN/IEC 60068-2-6 |
| status LED | without |
| ambient air temperature for operation | -40-55 °C |
| standards | CE, EN/IEC 61810-1 (iss. 2) |
| [Ie] rated operational current | 5 A (AC-1/DC-1) NO conforming to IEC, 2.5 A (AC-1/DC-1) NC conforming to IEC, 1 A at 28 V (DC-13) NO |
| safety reliability data | B10d = 100000 |
| Electrical Durability | 100000 cycles for resistive load, 50000 cycles, 1 A at 28 V, DC-13 NO |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account