Miniature circuit breaker (MCB), Resi9, 1P, 25A, C curve, 6000A (IEC/EN 60898-1)
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Miniature circuit breaker (MCB), Resi9, 1P, 25A, C curve, 6000A (IEC/EN 60898-1)
Excl. Tax
Excl. Tax
Description
- This Resi9 product is a low voltage miniature circuit breaker (MCB)
- It is a 1P circuit breaker with 1 protected pole and 25A In rated current and C tripping curve
- The Icn rated short circuit breaking capacity is up to 6000A at 230VAC conforming to EN/IEC 60898-1 standard
- This product is compliant with EN/IEC 60898-1 standard
- This miniature circuit breaker protects circuit against short circuit and overload current
- The Resi9 is targeted to residential for individual and collective buildings
- It has an electrical endurance going up to 10000 cycles and a mechanical endurance going up to 20000 cycles
- The Ue operational voltage is 230VAC
- The Ui rated insulation voltage is 440VAC
- The operating frequency is 50Hz or 60Hz
- It can be mounted on DIN rail for modular installation
- Its width is 2 pitches of 9mm
- The product colour is white (RAL9003)
- The dimensions are (W) 18mm x (H) 81mm x (D) 72mm
- According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure
- The operating temperature is -25°C to 60°C
- The storage temperature is -40°C to 60°C
Product Details
Activity | HDCFD |
---|---|
Pincode Group | default |
Part Number | R9F12125 |
[Uimp] rated impulse withstand voltage | 4 kV |
9 Mm Pitches | 2 |
breaking capacity | 6000 A Icn at 230 V AC 50/60 Hz conforming to EN/IEC 60898-1 |
Curve Code | C |
Earth-leakage Protection | without |
Limitation Class | 3 conforming to EN/IEC 60898-1 |
Magnetic Tripping Limit | 5...10 x In AC |
Number of Protected Poles | 1 |
overvoltage category | III |
trip unit technology | thermal-magnetic |
Tropicalisation | 2 conforming to IEC 60068-1 |
ambient air temperature for storage | -40-60 °C |
colour | white (RAL 9003) |
connections - terminals | tunnel type terminals (top or bottom) - 1...25 mm² - rigid, tunnel type terminals (top or bottom) - 1...16 mm² - flexible with ferrule, tunnel type terminals (top or bottom) - 1...16 mm² - flexible |
control type | toggle |
depth | 72 mm |
device application | protection |
Electrical Durability | 10000 cycles |
height | 81 mm |
IP degree of protection | IP20 |
mechanical durability | 20000 cycles |
mounting mode | clip-on |
mounting support | DIN rail |
net weight | 120 g |
network frequency | 50/60 Hz |
network type | AC |
Poles Description | 1P |
pollution degree | 2 conforming to EN/IEC 60898-1 |
product or component type | miniature circuit-breaker |
Quality Labels | EAC, UA TR |
range | Resi9 |
relative humidity | 95-95 % at 55-55 °C |
width | 18 mm |
Wire Stripping Length | 14 mm |
ambient air temperature for operation | -25-60 °C |
standards | EN/IEC 60898-1 |
local signalling | ON/OFF indication |
Embedding Depth | 44 mm |
[Ui] rated insulation voltage | 440 V AC |
tightening torque | 2-2 N.m |