
calcActive())">
Metal industrial box plain door H400xW800xD120 IP66 IK10 RAL 7035
NSYSBM408012
AEDÂ 1,251.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYSBM408012
Metal industrial box plain door H400xW800xD120 IP66 IK10 RAL 7035
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Metal industrial box plain door H400xW800xD120 IP66 IK10 RAL 7035
AEDÂ 1,251.50
Description
Spacial SBM steel industrial box is designed for a multi-purpose application It is designed for use in harsh environments, it can withstand high impact due its IK10 (IEC62262) and it has a high resistance to dust and water with an IP66 rating (IEC60529) This box has a nominal height, width and depth of 400mm, 800mm and 120mm respectively The box is made in grey color (RAL7035) with a polyester powder surface finish The box consists of 1 cover, a body and 6 cover screws It has a captive screw PZ2 outside the sealed area The cover can be removed for maintenance purposes The net weight of the enclosure is 11,88kg It is certified by LR, DNV-GL, UL and BV Protection IP 66, IK10.
Product Details
Activity | PPUES |
---|---|
Part Number | NSYSBM408012 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account