
calcActive())">
Metal industrial box plain door H150xW300xD80 IP66 IK10 RAL 7035
NSYSBM15308
AEDÂ 388.37
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYSBM15308
Metal industrial box plain door H150xW300xD80 IP66 IK10 RAL 7035
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Metal industrial box plain door H150xW300xD80 IP66 IK10 RAL 7035
AEDÂ 388.37
Description
Spacial SBM steel industrial box for a multi-purpose application It is designed for use in harsh environments It is certified by LR, DNV-GL, UL and BV This box has a nominal height, width and depth of 150mm, 300mm and 80mm respectively It is made of sheet steel and has a grey color (RAL7035) with a polyester powder surface finish The box consists of 4 cover screws, a cover and a body It has a captive screw PZ2 outside the sealed area The cover can be removed for maintenance purposes The net weight of the enclosure is 1,754kg It is wall mounted and has a flat face box type The cover is fixed with a half turn metal screw and has a plain door type The box has an IK10 (IEC62262) rating and an IP66 (IEC60529) rating It is designed to operate in an ambient air temperature of -35-80°C and store in an ambient air temperature of -35-60°C
Product Details
Activity | PPUES |
---|---|
Part Number | NSYSBM15308 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account