MD20-SR Damper Actuator, Proportional (Modulating), 2...10 Vdc, Spring Return, 24 Vac/dc, 1m Leads, 20 Nm, IP54.
SKU :
MD20SR-24M

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 1,526.37
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
circuit breaker Compact NSX250N - Micrologic 2.2 - 250 A - 4 poles 4d
MD20-SR Damper Actuator, Proportional (Modulating), 2...10 Vdc, Spring Return, 24 Vac/dc, 1m Leads, 20 Nm, IP54.
AEDÂ 1,526.37
- Specifications
- Reviews
Overview
Activity | DBPRD |
---|---|
Part Number | MD20SR-24M |
Targeted region | Europe, Asia Pacific., Australia. |
Rotational range adjustment | 95° maximum (limited by an adjustable end stop) |
Position indicator | Stroke indicator on bracket |
Actuator product series | MD20SR |
Actuator rotation | 95 ° |
Actuator type | electric |
Power consumption in VA | 7 VA AC |
Lead length | 1 m |
Control signal | proportional/modulating |
Hold-in power consumption in W | 3-3 W |
Power loss return | spring return |
Analogue input range | 2...10 V DC |
Feedback signal | 2...10 V DC |
Spring return timing | 75 s |
ambient air temperature for operation | -30-50 °C |
ambient air temperature for storage | -40-80 °C |
IP degree of protection | IP43 |
Actuator | rotary |
Transformer Rated Power in Va | 7 VA |
control type | automatic reset |
Electrical Insulation Class | class III |
tightening torque | 177 lb.in, 20 N.m |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
Activity | DBPRD |
---|---|
Part Number | MD20SR-24M |
Targeted region | Europe, Asia Pacific., Australia. |
Rotational range adjustment | 95° maximum (limited by an adjustable end stop) |
Position indicator | Stroke indicator on bracket |
Actuator product series | MD20SR |
Actuator rotation | 95 ° |
Actuator type | electric |
Power consumption in VA | 7 VA AC |
Lead length | 1 m |
Control signal | proportional/modulating |
Hold-in power consumption in W | 3-3 W |
Power loss return | spring return |
Analogue input range | 2...10 V DC |
Feedback signal | 2...10 V DC |
Spring return timing | 75 s |
ambient air temperature for operation | -30-50 °C |
ambient air temperature for storage | -40-80 °C |
IP degree of protection | IP43 |
Actuator | rotary |
Transformer Rated Power in Va | 7 VA |
control type | automatic reset |
Electrical Insulation Class | class III |
tightening torque | 177 lb.in, 20 N.m |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account