
calcActive())">
MD10B Damper Actuator, 2-Position, Non-Spring Return, 24 Vac/Vdc, 1 m Cable, 10 Nm, IP54.
8751015000
AEDÂ 590.45
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
8751015000
MD10B Damper Actuator, 2-Position, Non-Spring Return, 24 Vac/Vdc, 1 m Cable, 10 Nm, IP54.
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
MD10B Damper Actuator, 2-Position, Non-Spring Return, 24 Vac/Vdc, 1 m Cable, 10 Nm, IP54.
AEDÂ 590.45
Product Details
Activity | DBPRD |
---|---|
Part Number | 8751015000 |
Targeted region | Europe, Asia Pacific., Australia. |
Rotational range adjustment | 95° maximum (limited by an adjustable end stop) |
Position indicator | visual indicator with position ring |
Actuator product series | MD |
Actuator rotation | 95 ° |
Actuator type | electric |
Power consumption in VA | 1.5 VA AC |
Stroke auto calibration | FALSE |
Lead length | 1 m |
Control signal | 2-position (on/off) |
Stroke running time | 150 s |
Hold-in power consumption in W | 0.2-0.2 W |
Actuator model | MD10B-24 |
Power loss return | non-spring return |
ambient air temperature for operation | -30-50 °C |
ambient air temperature for storage | -40-80 °C |
IP degree of protection | IP54 |
Actuator | rotary |
Transformer Rated Power in Va | 3.5 VA |
control type | automatic reset |
Electrical Insulation Class | class III |
hold-in power consumption in VA | 3.5-3.5 VA AC |
tightening torque | 88 lb.in, 10 N.m |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account